SCES576I June 2004 – February 2025 SN74AVC4T245
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74AVC4T245 device can be used in level-translation applications for interfacing devices or systems operating at different interface voltages with one another. The SN74AVC4T245 device is an excellent choice for applications where a push-pull driver is connected to the data I/Os. The maximum data rate can be up to 380Mbps when device translates a signal from 1.8V to 3.3V.