SCES576H June 2004 – March 2024 SN74AVC4T245
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | NO. | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|---|
NAME | D, DGV, PW, RGY |
RSV | |||
1A1 | 4 | 6 | I/O | Input/output 1A1. Referenced to VCCA. | |
1A2 | 5 | 7 | I/O | Input/output 1A2. Referenced to VCCA. | |
1B1 | 13 | 15 | I/O | Input/output 1B1. Referenced to VCCB. | |
1B2 | 12 | 14 | I/O | Input/output 1B2. Referenced to VCCB. | |
1DIR | 2 | 4 | I | Direction-control input for ‘1’ ports | |
1 OE | 15 | 1 | I | 3-state output-mode enables. Pull OE high to place ‘1’ outputs in 3-state mode. Referenced to VCCA. | |
2A1 | 6 | 8 | I/O | Input/output 2A1. Referenced to VCCA. | |
2A2 | 7 | 9 | I/O | Input/output 2A2. Referenced to VCCA. | |
2B1 | 11 | 13 | I/O | Input/output 2B1. Referenced to VCCB. | |
2B2 | 10 | 12 | I/O | Input/output 2B2. Referenced to VCCB. | |
2DIR | 3 | 5 | I | Direction-control input for ‘2’ ports | |
2 OE | 14 | 16 | I | 3-state output-mode enables. Pull OE high to place ‘2’ outputs in 3-state mode. Referenced to VCCA. | |
GND | 8, 9 | 10, 11 | — | Ground | |
VCCA | 1 | 3 | — | A-port power supply voltage. 1.2V ≤ VCCA ≤ 3.6V | |
VCCB | 16 | 2 | — | B-port power supply voltage. 1.2V ≤ VCCB ≤ 3.6V |