SCES970B March 2024 – December 2024 SN74AVC4T774-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCCB | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|---|
tPLH, tPHL | A | B | VCCB = 1.2V ± 0.12V | 3.8 | ns | ||
VCCB = 1.5V ± 0.1V | 2.1 |
5.1 |
|||||
VCCB = 1.8V ± 0.15V |
2.0 |
4.2 |
|||||
VCCB = 2.5V ± 0.2V |
1.6 |
3.1 | |||||
VCCB = 3.3V ± 0.3V |
1.4 |
2.9 | |||||
tPLH, tPHL | B | A | VCCB = 1.2V ± 0.12V |
4.2 |
ns | ||
VCCB = 1.5V ± 0.1V | 2.2 |
4.7 |
|||||
VCCB = 1.8V ± 0.15V | 2.0 |
4.2 |
|||||
VCCB = 2.5V ± 0.2V |
1.8 |
3.7 |
|||||
VCCB = 3.3V ± 0.3V |
1.7 |
3.3 |
|||||
tPZH, tPZL | OE | A | VCCB = 1.2V ± 0.12V |
4.5 |
ns | ||
VCCB = 1.5V ± 0.1V |
3.4 |
7.7 |
|||||
VCCB = 1.8V ± 0.15V |
3.4 |
7.7 |
|||||
VCCB = 2.5V ± 0.2V |
3.3 |
7.7 |
|||||
VCCB = 3.3V ± 0.3V |
3.4 |
7.6 |
|||||
tPZH, tPZL | OE | B | VCCB = 1.2V ± 0.12V | 8.0 | ns | ||
VCCB = 1.5V ± 0.1V | 3.9 |
9.1 |
|||||
VCCB = 1.8V ± 0.15V |
3.4 |
7.9 |
|||||
VCCB = 2.5V ± 0.2V |
3.0 |
6.6 |
|||||
VCCB = 3.3V ± 0.3V |
2.9 |
6.2 |
|||||
tPHZ, tPLZ | OE | A | VCCB = 1.2V ± 0.12V | 5.3 | ns | ||
VCCB = 1.5V ± 0.1V | 4.1 | 7.9 | |||||
VCCB = 1.8V ± 0.15V | 4.1 | 8.0 | |||||
VCCB = 2.5V ± 0.2V | 4.1 | 8.0 | |||||
VCCB = 3.3V ± 0.3V |
4.1 |
8.0 | |||||
tPHZ, tPLZ | OE | B | VCCB = 1.2V ± 0.12V |
7.7 |
ns | ||
VCCB = 1.5V ± 0.1V |
4.5 |
9.4 | |||||
VCCB = 1.8V ± 0.15V |
4.6 |
9.1 |
|||||
VCCB = 2.5V ± 0.2V |
3.9 |
7.6 |
|||||
VCCB = 3.3V ± 0.3V |
4.3 |
8.1 |