SCES785E December 2008 – November 2023 SN74AVC8T245-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|---|
tPLH, tPHL | A | B | VCCB = 1.2 V | 3.1 | ns | ||
VCCB = 1.5 V ± 0.1 V | 0.5 | 14.7 | |||||
VCCB = 1.8 V ± 0.15 V | 0.5 | 13.3 | |||||
VCCB = 2.5 V ± 0.2 V | 0.5 | 13.9 | |||||
VCCB = 3.3 V ± 0.3 V | 0.5 | 17.2 | |||||
tPLH, tPHL | B | A | VCCB = 1.2 V | 3.1 | ns | ||
VCCB = 1.5 V ± 0.1 V | 0.5 | 14.7 | |||||
VCCB = 1.8 V ± 0.15 V | 0.5 | 14.2 | |||||
VCCB = 2.5 V ± 0.2 V | 0.5 | 13.5 | |||||
VCCB = 3.3 V ± 0.3 V | 0.5 | 13.2 | |||||
tPZH, tPZL | OE | A | VCCB = 1.2 V | 5.3 | ns | ||
VCCB = 1.5 V ± 0.1 V | 0.5 | 20.5 | |||||
VCCB = 1.8 V ± 0.15 V | 0.5 | 20.5 | |||||
VCCB = 2.5 V ± 0.2 V | 0.5 | 20.5 | |||||
VCCB = 3.3 V ± 0.3 V | 0.5 | 20.5 | |||||
tPZH, tPZL | OE | B | VCCB = 1.2 V | 5.1 | ns | ||
VCCB = 1.5 V ± 0.1 V | 0.5 | 18.6 | |||||
VCCB = 1.8 V ± 0.15 V | 0.5 | 17.7 | |||||
VCCB = 2.5 V ± 0.2 V | 0.5 | 15.1 | |||||
VCCB = 3.3 V ± 0.3 V | 0.5 | 14.4 | |||||
tPHZ, tPLZ | OE | A | VCCB = 1.2 V | 4.8 | ns | ||
VCCB = 1.5 V ± 0.1 V | 0.5 | 20.3 | |||||
VCCB = 1.8 V ± 0.15 V | 0.5 | 20.3 | |||||
VCCB = 2.5 V ± 0.2 V | 0.5 | 20.3 | |||||
VCCB = 3.3 V ± 0.3 V | 0.5 | 20.3 | |||||
tPHZ, tPLZ | OE | B | VCCB = 1.2 V | 4.7 | ns | ||
VCCB = 1.5 V ± 0.1 V | 0.5 | 20.0 | |||||
VCCB = 1.8 V ± 0.15 V | 0.5 | 18.6 | |||||
VCCB = 2.5 V ± 0.2 V | 0.5 | 17.9 | |||||
VCCB = 3.3 V ± 0.3 V | 0.5 | 18.9 |