SCES785E December 2008 – November 2023 SN74AVC8T245-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74AVC8T245-Q1 device can support high data rate applications. The translated signal data rate can be up to 380Mbps when the signal is translated from 1.8 V to 3.3 V.