Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74AVC8T245 8-Bit Dual-Supply Bus Transceiver With Configurable Voltage Translation and 3-State Outputs
1 Features
- Latch-up performance exceeds 100 mA per JESD 78,
Class II
- ESD protection exceeds JESD 22:
- 8000-V Human-Body Model
(A114-A)
- 200-V Machine Model
(A115-A)
- 1000-V Charged-Device
Model (C101)
- Control inputs VIH/VIL
levels are referenced to VCCA voltage
- VCC isolation feature – if either
VCC input is at GND, all I/O ports are in the high-impedance
state
- Ioff supports partial power-down mode
operation
- Fully configurable dual-rail design allows each
port to operate over the full 1.4-V to 3.6-V power-supply range
- I/Os are 4.6-V tolerant
- Maximum data rates:
- 170Mbps (VCCA
< 1.8 V or VCCB < 1.8 V)
- 320Mbps (VCCA
≥ 1.8 V and VCCB ≥ 1.8 V)