SCES517K December 2003 – November 2023 SN74AVC8T245
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB | TA = –40°C to +85°C | TA = –40°C to +125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
tPLH, tPHL | A | B | VCCB = 1.2 V | 2.5 | 2.5 | ns | ||||
VCCB = 1.5 V ± 0.1 V | 0.5 | 5.1 | 0.5 | 14.2 | ||||||
VCCB = 1.8 V ± 0.15 V | 0.5 | 4.4 | 0.5 | 13 | ||||||
VCCB = 2.5 V ± 0.2 V | 0.5 | 4 | 0.5 | 12.3 | ||||||
VCCB = 3.3 V ± 0.3 V | 0.5 | 3.9 | 0.5 | 12.1 | ||||||
tPLH, tPHL | B | A | VCCB = 1.2 V | 2.5 | 2.5 | ns | ||||
VCCB = 1.5 V ± 0.1 V | 0.5 | 4.6 | 0.5 | 13.3 | ||||||
VCCB = 1.8 V ± 0.15 V | 0.5 | 4.4 | 0.5 | 13 | ||||||
VCCB = 2.5 V ± 0.2 V | 0.5 | 3.9 | 0.5 | 12.1 | ||||||
VCCB = 3.3 V ± 0.3 V | 0.5 | 3.7 | 0.5 | 11.8 | ||||||
tPZH, tPZL | OE | A | VCCB = 1.2 V | 3 | 3 | ns | ||||
VCCB = 1.5 V ± 0.1 V | 1 | 6.8 | 0.5 | 17.2 | ||||||
VCCB = 1.8 V ± 0.15 V | 1 | 6.8 | 0.5 | 17.2 | ||||||
VCCB = 2.5 V ± 0.2 V | 1 | 6.8 | 0.5 | 17.2 | ||||||
VCCB = 3.3 V ± 0.3 V | 1 | 6.8 | 0.5 | 17.2 | ||||||
tPZH, tPZL | OE | B | VCCB = 1.2 V | 4.6 | 4.6 | ns | ||||
VCCB = 1.5 V ± 0.1 V | 1.1 | 8.2 | 0.5 | 19.6 | ||||||
VCCB = 1.8 V ± 0.15 V | 1 | 6.7 | 0.5 | 17 | ||||||
VCCB = 2.5 V ± 0.2 V | 0.5 | 5.1 | 0.5 | 14.2 | ||||||
VCCB = 3.3 V ± 0.3 V | 0.5 | 4.5 | 0.5 | 13.2 | ||||||
tPHZ, tPLZ | OE | A | VCCB = 1.2 V | 2.8 | 2.8 | ns | ||||
VCCB = 1.5 V ± 0.1 V | 0.5 | 7.1 | 0.5 | 17.7 | ||||||
VCCB = 1.8 V ± 0.15 V | 0.5 | 7.1 | 0.5 | 17.7 | ||||||
VCCB = 2.5 V ± 0.2 V | 0.5 | 7.1 | 0.5 | 17.7 | ||||||
VCCB = 3.3 V ± 0.3 V | 0.5 | 7.1 | 0.5 | 17.7 | ||||||
tPHZ, tPLZ | OE | B | VCCB = 1.2 V | 3.9 | 3.9 | ns | ||||
VCCB = 1.5 V ± 0.1 V | 0.5 | 7.8 | 0.5 | 18.9 | ||||||
VCCB = 1.8 V ± 0.15 V | 0.5 | 6.9 | 0.5 | 17.3 | ||||||
VCCB = 2.5 V ± 0.2 V | 0.5 | 6 | 0.5 | 15.8 | ||||||
VCCB = 3.3 V ± 0.3 V | 0.5 | 5.8 | 0.5 | 15.4 |