SCES598F July 2004 – April 2024 SN74AVCH1T45
PRODUCTION DATA
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCCA | Supply voltage | 1.2 | 3.6 | V | ||
VCCB | Supply voltage | 1.2 | 3.6 | V | ||
VIH | High-level input voltage(1) | Data inputs(4) | VCCI = 1.2 V to 1.95 V | VCCI × 0.65 | V | |
VCCI = 1.95 V to 2.7 V | 1.6 | |||||
VCCI = 2.7 V to 3.6 V | 2 | |||||
VIL | Low-level input voltage(1) | Data inputs(4) | VCCI = 1.2 V to 1.95 V | VCCI × 0.35 | V | |
VCCI = 1.95 V to 2.7 V | 0.7 | |||||
VCCI = 2.7 V to 3.6 V | 0.8 | |||||
VIH | High-level input voltage | DIR (referenced to VCCA)(5) | VCCI = 1.2 V to 1.95 V | VCCA × 0.65 | V | |
VCCI = 1.95 V to 2.7 V | 1.6 | |||||
VCCI = 2.7 V to 3.6 V | 2 | |||||
VIL | Low-level input voltage | DIR (referenced to VCCA)(5) | VCCI = 1.2 V to 1.95 V | VCCA × 0.35 | V | |
VCCI = 1.95 V to 2.7 V | 0.7 | |||||
VCCI = 2.7 V to 3.6 V | 0.8 | |||||
VI | Input voltage | Control Inputs(3) | 0 | 3.6 | V | |
VO | Output voltage(2) | Active state | 0 | VCCO | V | |
3-state | 0 | 3.6 | ||||
IOH | High-level output current | VCCO = 1.2 V | –3 | mA | ||
VCCO = 1.4 V to 1.6 V | –6 | |||||
VCCO = 1.65 V to 1.95 V | –8 | |||||
VCCO = 2.3 V to 2.7 V | –9 | |||||
VCCO = 3 V to 3.6 V | –12 | |||||
IOL | Low-level output current | VCCO = 1.2 V | 3 | mA | ||
VCCO = 1.4 V to 1.6 V | 6 | |||||
VCCO = 1.65 V to 1.95 V | 8 | |||||
VCCO = 2.3 V to 2.7 V | 9 | |||||
VCCO = 3 V to 3.6 V | 12 | |||||
Δt/Δv | Input transition rise or fall rate | 5 | ns/V | |||
TA | Operating free-air temperature | –40 | 85 | °C |