SCES598F July 2004 – April 2024 SN74AVCH1T45
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VOH | High-level output voltage(1) | IOH = –100 μA, VI= VIH | VCCA = VCCB = 1.2 V to 3.6 V | VCCO - 0.2 V | V | |||
IOH = –3 mA, VI= VIH | VCCA = VCCB = 1.2 V | 0.95 | ||||||
IOH = –6 mA, VI= VIH | VCCA = VCCB = 1.4 V | 1.05 | ||||||
IOH = –8 mA, VI= VIH | VCCA = VCCB = 1.65 V | 1.2 | ||||||
IOH = –9 mA, VI= VIH | VCCA = VCCB = 2.3 V | 1.75 | ||||||
IOH = –12 mA, VI= VIH | VCCA = VCCB = 3 V | 2.3 | ||||||
VOL | Low-level output voltage | IOL = 100 µA, VI= VIL | VCCA = VCCB = 1.2 V to 3.6 V | 0.2 | V | |||
IOL = 3 mA, VI= VIL | VCCA = VCCB = 1.2 V | 0.15 | ||||||
IOL = 6 mA, VI= VIL | VCCA = VCCB = 1.4 V | 0.35 | ||||||
IOL = 8 mA, VI= VIL | VCCA = VCCB = 1.65 V | 0.45 | ||||||
IOL = 9 mA, VI= VIL | VCCA = VCCB = 2.3 V | 0.55 | ||||||
IOL = 12 mA, VI= VIL | VCCA = VCCB = 3 V | 0.7 | ||||||
II | Control Input (DIR) | VI = VCCA or GND | VCCA = VCCB = 1.2 V to 3.6 V | ±0.025 | ±1 | μA | ||
IBHL | Bus-hold low sustaining current(3) | VI = 0.42 V | VCCA = VCCB = 1.2 V | 25 | μA | |||
VI = 0.49 V | VCCA = VCCB = 1.4 V | 15 | ||||||
VI = 0.58 V | VCCA = VCCB = 1.65 V | 25 | ||||||
VI = 0.7 V | VCCA = VCCB = 2.3 V | 45 | ||||||
VI = 0.8 V | VCCA = VCCB = 3.3 V | 100 | ||||||
IBHH | Bus-hold high sustaining current(4) | VI = 0.78 V | VCCA = VCCB = 1.2 V | –25 | μA | |||
VI = 0.91 V | VCCA = VCCB = 1.4 V | –15 | ||||||
VI = 1.07 V | VCCA = VCCB = 1.65 V | –25 | ||||||
VI = 1.6 V | VCCA = VCCB = 2.3 V | –45 | ||||||
VI = 2 V | VCCA = VCCB = 3.3 V | –100 | ||||||
IBHLO | Bus-hold low overdrive current(5) | VI = 0 to VCC | VCCA = VCCB = 1.2 V | 50 | μA | |||
VCCA = VCCB = 1.6 V | 125 | |||||||
VCCA = VCCB = 1.95 V | 200 | |||||||
VCCA = VCCB = 2.7 V | 300 | |||||||
VCCA = VCCB = 3.6 V | 500 | |||||||
IBHHO | Bus-hold high overdrive current(6) | VI = 0 to VCC | VCCA = VCCB = 1.2 V | –50 | μA | |||
VCCA = VCCB = 1.6 V | –125 | |||||||
VCCA = VCCB = 1.95 V | –200 | |||||||
VCCA = VCCB = 2.7 V | –300 | |||||||
VCCA = VCCB = 3.6 V | –500 | |||||||
Ioff | Input and output Power-off leakge current | VI = 0 V to 3.6 V, VO= 0 V to 3.6 V | VCCA = 0 V, VCCB = 0 V to 3.6 V | A Port | ±0.1 | ±5 | μA | |
VCCA = 0 V to 3.6 V, VCCB = 0 V | B Port | ±0.1 | ±5 | |||||
IOZ | Off-state output current(7) | VI = VCCI or GND, VO = VCCO or GND | VCCA = 0 V, VCCB = 3.6 V | A Port | ±0.5 | ±5 | μA | |
VCCA = 3.6 V, VCCB = 0 V | B port | ±0.5 | ±5 | |||||
ICCA | Supply current A port | VI = VCCI or GND, IO = 0 | VCCA = VCCB = 1.2 V to 3.6 V | 10 | μA | |||
VCCA = 0 V, VCCB = 3.6 V | –2 | |||||||
VCCA = 3.6 V, VCCB = 0 V | 10 | |||||||
ICCB | Supply current B port | VI = VCCI or GND, IO = 0 | VCCA = VCCB = 1.2 V to 3.6 V | 10 | μA | |||
VCCA = 0 V, VCCB = 3.6 V | 10 | |||||||
VCCA = 3.6 V, VCCB = 0 V | –2 | |||||||
ICCA + ICCB | Combined supply current | VI = VCCI or GND, IO = 0 | VCCA = VCCB = 1.2 V to 3.6 V | 20 | μA | |||
Ci | Input capacitance control pin (DIR) | VI = 3.3 V or GND | VCCA = VCCB = 3.3 V | 2.5 | pF | |||
Cio | Input and output capacitance A or B port | VO = 3.3 V or GND | VCCA = VCCB = 3.3 V | 6 | pF |