SCES598F July 2004 – April 2024 SN74AVCH1T45
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay time: low-to-high-level output and high-to-low level output | A | B | VCCB = 1.2 V | 3.3 | ns | ||
VCCB = 1.5 V | 2.7 | |||||||
VCCB = 1.8 V | 2.4 | |||||||
VCCB = 2.5 V | 2.3 | |||||||
VCCB = 3.3 V | 2.4 | |||||||
tPLH, tPHL | Propagation delay time: low-to-high-level output and high-to-low level output | B | A | VCCB = 1.2 V | 3.3 | ns | ||
VCCB = 1.5 V | 3.1 | |||||||
VCCB = 1.8 V | 2.9 | |||||||
VCCB = 2.5 V | 2.8 | |||||||
VCCB = 3.3 V | 2.7 | |||||||
tPZH, tPZL | Enable time: to high level(1) and to low level(1) | DIR | A | VCCB = 1.2 V | 5.1 | ns | ||
VCCB = 1.5 V | 5.2 | |||||||
VCCB = 1.8 V | 5.3 | |||||||
VCCB = 2.5 V | 5.2 | |||||||
VCCB = 3.3 V | 3.7 | |||||||
tPZH, tPZL | Enable time: to high level(1) and to low level(1) | DIR | B | VCCB = 1.2 V | 5.3 | ns | ||
VCCB = 1.5 V | 4.3 | |||||||
VCCB = 1.8 V | 4 | |||||||
VCCB = 2.5 V | 3.3 | |||||||
VCCB = 3.3 V | 3.7 | |||||||
tPHZ, tPLZ | Disable time: from high level and from low level | DIR | A | VCCB = 1.2 V | 8.5 | ns | ||
VCCB = 1.5 V | 6.9 | |||||||
VCCB = 1.8 V | 6.4 | |||||||
VCCB = 2.5 V | 5.5 | |||||||
VCCB = 3.3 V | 6.1 | |||||||
tPHZ, tPLZ | Disable time: from high level and from low level | DIR | B | VCCB = 1.2 V | 8.3 | ns | ||
VCCB = 1.5 V | 7.8 | |||||||
VCCB = 1.8 V | 7.7 | |||||||
VCCB = 2.5 V | 7.5 | |||||||
VCCB = 3.3 V | 5.9 |