SCES598F July 2004 – April 2024 SN74AVCH1T45
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay time: low-to-high-level output and high-to-low level output | A | B | VCCB = 1.2 V | 2.9 | ns | ||
VCCB = 1.5 V ± 0.1 V | 0.7 | 5.6 | ||||||
VCCB = 1.8 V ± 0.15 V | 0.6 | 4.2 | ||||||
VCCB = 2.5 V ± 0.2 V | 0.5 | 4.2 | ||||||
VCCB = 3.3 V ± 0.3 V | 0.5 | 3.8 | ||||||
tPLH, tPHL | Propagation delay time: low-to-high-level output and high-to-low level output | B | A | VCCB = 1.2 V | 2.6 | ns | ||
VCCB = 1.5 V ± 0.1 V | 0.6 | 5.5 | ||||||
VCCB = 1.8 V ± 0.15 V | 0.4 | 5.3 | ||||||
VCCB = 2.5 V ± 0.2 V | 0.3 | 4.9 | ||||||
VCCB = 3.3 V ± 0.3 V | 0.3 | 4.8 | ||||||
tPZH, tPZL | Enable time: to high level(1) and to low level(1) | DIR | A | VCCB = 1.2 V | 3.8 | ns | ||
VCCB = 1.5 V ± 0.1 V | 1.6 | 6.7 | ||||||
VCCB = 1.8 V ± 0.15 V | 1.5 | 6.8 | ||||||
VCCB = 2.5 V ± 0.2 V | 0.3 | 6.9 | ||||||
VCCB = 3.3 V ± 0.3 V | 0.9 | 6.9 | ||||||
tPZH, tPZL | Enable time: to high level(1) and to low level(1) | DIR | B | VCCB = 1.2 V | 5.1 | ns | ||
VCCB = 1.5 V ± 0.1 V | 1.8 | 8.1 | ||||||
VCCB = 1.8 V ± 0.15 V | 1.6 | 7.1 | ||||||
VCCB = 2.5 V ± 0.2 V | 1.1 | 4.7 | ||||||
VCCB = 3.3 V ± 0.3 V | 1.4 | 4.5 | ||||||
tPHZ, tPLZ | Disable time: from high level and from low level | DIR | A | VCCB = 1.2 V | 7.7 | ns | ||
VCCB = 1.5 V ± 0.1 V | 13.6 | |||||||
VCCB = 1.8 V ± 0.15 V | 12.4 | |||||||
VCCB = 2.5 V ± 0.2 V | 9.6 | |||||||
VCCB = 3.3 V ± 0.3 V | 9.3 | |||||||
tPHZ, tPLZ | Disable time: from high level and from low level | DIR | B | VCCB = 1.2 V | 6.7 | ns | ||
VCCB = 1.5 V ± 0.1 V | 12.3 | |||||||
VCCB = 1.8 V ± 0.15 V | 12 | |||||||
VCCB = 2.5 V ± 0.2 V | 11.1 | |||||||
VCCB = 3.3 V ± 0.3 V | 10.7 |