SCES598F July 2004 – April 2024 SN74AVCH1T45
PRODUCTION DATA
The SN74AVCH1T45 device can be used in level-translation applications for interfacing devices or systems operating at different interface voltages with one another. The maximum data rate can be up to 500Mbps when the device translate signal is from 1.8V to 3.3V.