SCES582H July 2004 – April 2015 SN74AVCH2T45
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
A proper power-up sequence always should be followed to avoid excessive supply current, bus contention, oscillations, or other anomalies. To guard against such power-up problems, take the following precautions:
VCCB | VCCA | UNIT | |||||
---|---|---|---|---|---|---|---|
0 V | 1.2 V | 1.5 V | 1.8 V | 2.5 V | 3.3 V | ||
0 V | 0 | < 0.5 | < 0.5 | < 0.5 | < 0.5 | < 0.5 | μA |
1.2 V | < 0.5 | < 1 | < 1 | < 1 | < 1 | 1 | |
1.5 V | < 0.5 | < 1 | < 1 | < 1 | < 1 | 1 | |
1.8 V | < 0.5 | < 1 | < 1 | < 1 | < 1 | < 1 | |
2.5 V | < 0.5 | 1 | < 1 | < 1 | < 1 | < 1 | |
3.3 V | < 0.5 | 1 | < 1 | < 1 | < 1 | < 1 |