SCES967 February 2024 SN74AVCH4T245-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|---|
tPLH, tPHL | A | B | VCCB = 1.2V ± 0.12V | 3.8 | ns | ||
VCCB = 1.5V ± 0.1V | 2.1 | 5.1 | |||||
VCCB = 1.8V ± 0.15V | 2.0 | 4.2 | |||||
VCCB = 2.5V ± 0.2V | 1.6 | 3.1 | |||||
VCCB = 3.3V ± 0.3V | 1.4 | 2.9 | |||||
tPLH, tPHL | B | A | VCCB = 1.2V ± 0.12V | 4.2 | ns | ||
VCCB = 1.5V ± 0.1V | 2.2 | 4.7 | |||||
VCCB = 1.8V ± 0.15V | 2.0 | 4.2 | |||||
VCCB = 2.5V ± 0.2V | 1.8 | 3.7 | |||||
VCCB = 3.3V ± 0.3V | 1.7 | 3.3 | |||||
tPZH, tPZL | OE | A | VCCB = 1.2V ± 0.12V | 4.5 | ns | ||
VCCB = 1.5V ± 0.1V | 3.4 | 7.7 | |||||
VCCB = 1.8V ± 0.15V | 3.4 | 7.7 | |||||
VCCB = 2.5V ± 0.2V | 3.3 | 7.7 | |||||
VCCB = 3.3V ± 0.3V | 3.4 | 7.6 | |||||
tPZH, tPZL | OE | B | VCCB = 1.2V ± 0.12V | 8.0 | ns | ||
VCCB = 1.5V ± 0.1V | 3.9 | 9.1 | |||||
VCCB = 1.8V ± 0.15V | 3.4 | 7.9 | |||||
VCCB = 2.5V ± 0.2V | 3.0 | 6.6 | |||||
VCCB = 3.3V ± 0.3V | 2.9 | 6.2 | |||||
tPHZ, tPLZ | OE | A | VCCB = 1.2V ± 0.12V | 5.3 | ns | ||
VCCB = 1.5V ± 0.1V | 4.1 | 7.9 | |||||
VCCB = 1.8V ± 0.15V | 4.1 | 8.0 | |||||
VCCB = 2.5V ± 0.2V | 4.1 | 8.0 | |||||
VCCB = 3.3V ± 0.3V | 4.1 | 8.0 | |||||
tPHZ, tPLZ | OE | B | VCCB = 1.2V ± 0.12V | 7.7 | ns | ||
VCCB = 1.5V ± 0.1V | 4.5 | 9.4 | |||||
VCCB = 1.8V ± 0.15V | 4.6 | 9.1 | |||||
VCCB = 2.5V ± 0.2V | 3.9 | 7.6 | |||||
VCCB = 3.3V ± 0.3V | 4.3 | 8.1 |