SCES565J April 2004 – April 2024 SN74AVCH8T245
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Both VCCA and VCCB can be supplied at any voltage from 1.2V to 3.6V, making the device an excellent choice for translating between any of the low voltage nodes: 1.2V, 1.8V, 2.5V, and 3.3V.
VCCB | VCCA | UNIT | |||||
---|---|---|---|---|---|---|---|
0V | 1.2V | 1.5V | 1.8V | 2.5V | 3.3V | ||
0V | 0 | <0.5 | <0.5 | <0.5 | <0.5 | <0.5 | μA |
1.2V | <0.5 | <1 | <1 | <1 | <1 | 1 | |
1.5V | <0.5 | <1 | <1 | <1 | <1 | 1 | |
1.8V | <0.5 | <1 | <1 | <1 | <1 | <1 | |
2.5V | <0.5 | 1 | <1 | <1 | <1 | <1 | |
3.3V | <0.5 | 1 | <1 | <1 | <1 | <1 |