SCES565J April 2004 – April 2024 SN74AVCH8T245
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay time: low-to-high-level output and high-to-low level output | A | B | VCCB = 1.2V | 2.4 | ns | ||
VCCB = 1.5V | 0.5 | 4.7 | ||||||
VCCB = 1.8V | 0.5 | 3.9 | ||||||
VCCB = 2.5V | 0.5 | 3.1 | ||||||
VCCB = 3.3V | 0.5 | 2.8 | ||||||
tPLH, tPHL | Propagation delay time: low-to-high-level output and high-to-low level output | B | A | VCCB = 1.2V | 3 | ns | ||
VCCB = 1.5V | 0.5 | 4.9 | ||||||
VCCB = 1.8V | 0.5 | 4 | ||||||
VCCB = 2.5V | 0.5 | 3.1 | ||||||
VCCB = 3.3V | 0.5 | 2.9 | ||||||
tPZH, tPZL | Enable time: to high level and to low level | OE | A | VCCB = 1.2V | 2.2 | ns | ||
VCCB = 1.5V | 0.5 | 4.8 | ||||||
VCCB = 1.8V | 0.5 | 4.8 | ||||||
VCCB = 2.5V | 0.5 | 4.8 | ||||||
VCCB = 3.3V | 0.5 | 4.8 | ||||||
tPZH, tPZL | Enable time: to high level and to low level | OE | B | VCCB = 1.2V | 4.5 | ns | ||
VCCB = 1.5V | 1.1 | 7.9 | ||||||
VCCB = 1.8V | 0.5 | 6.4 | ||||||
VCCB = 2.5V | 0.5 | 4.6 | ||||||
VCCB = 3.3V | 0.5 | 4 | ||||||
tPHZ, tPLZ | Disable time: from high level and from low level | OE | A | VCCB = 1.2V | 1.8 | ns | ||
VCCB = 1.5V | 0.5 | 5.1 | ||||||
VCCB = 1.8V | 0.5 | 5.1 | ||||||
VCCB = 2.5V | 0.5 | 5.1 | ||||||
VCCB = 3.3V | 0.5 | 5.1 | ||||||
tPHZ, tPLZ | Disable time: from high level and from low level | OE | B | VCCB = 1.2V | 3.6 | ns | ||
VCCB = 1.5V | 0.5 | 7.1 | ||||||
VCCB = 1.8V | 0.5 | 6.3 | ||||||
VCCB = 2.5V | 0.5 | 5.1 | ||||||
VCCB = 3.3V | 0.5 | 3.9 |