SCES565J April 2004 – April 2024 SN74AVCH8T245
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay time: low-to-high-level output and high-to-low level output | A | B | VCCB = 1.2V | 3.1 | ns | ||
VCCB = 1.5V | 2.6 | |||||||
VCCB = 1.8V | 2.5 | |||||||
VCCB = 2.5V | 3 | |||||||
VCCB = 3.3V | 3.5 | |||||||
tPLH, tPHL | Propagation delay time: low-to-high-level output and high-to-low level output | B | A | VCCB = 1.2V | 3.1 | ns | ||
VCCB = 1.5V | 2.7 | |||||||
VCCB = 1.8V | 2.5 | |||||||
VCCB = 2.5V | 2.4 | |||||||
VCCB = 3.3V | 2.3 | |||||||
tPZH, tPZL | Enable time: to high level and to low level | OE | A | VCCB = 1.2V | 5.3 | ns | ||
VCCB = 1.5V | 5.3 | |||||||
VCCB = 1.8V | 5.3 | |||||||
VCCB = 2.5V | 5.3 | |||||||
VCCB = 3.3V | 5.3 | |||||||
tPZH, tPZL | Enable time: to high level and to low level | OE | B | VCCB = 1.2V | 5.1 | ns | ||
VCCB = 1.5V | 4 | |||||||
VCCB = 1.8V | 3.5 | |||||||
VCCB = 2.5V | 3.2 | |||||||
VCCB = 3.3V | 3.1 | |||||||
tPHZ, tPLZ | Disable time: from high level and from low level | OE | A | VCCB = 1.2V | 4.8 | ns | ||
VCCB = 1.5V | 4.8 | |||||||
VCCB = 1.8V | 4.8 | |||||||
VCCB = 2.5V | 4.8 | |||||||
VCCB = 3.3V | 4.8 | |||||||
tPHZ, tPLZ | Disable time: from high level and from low level | OE | B | VCCB = 1.2V | 4.7 | ns | ||
VCCB = 1.5V | 4 | |||||||
VCCB = 1.8V | 4.1 | |||||||
VCCB = 2.5V | 4.3 | |||||||
VCCB = 3.3V | 5.1 |