Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74AXC1T45-Q1 Automotive Qualified Single-Bit Dual-Supply Bus Transceiver
with Configurable Voltage Translation, Tri-State Outputs
1 Features
- AEC-Q100 qualified for automotive
applications
- Fully configurable dual-rail design allows each port to operate with a power supply range from 0.65V to 3.6V
- Operating temperature: –40°C to +125°C
- Glitch-free power supply sequencing
- Maximum quiescent current (ICCA + ICCB) of 10µA (85°C maximum) and 16µA (125°C maximum)
- Up to 500Mbps support when translating from 1.8 to 3.3V
- VCC isolation feature
- If Either VCC input is below 100mV, all I/O outputs are disabled and become high-impedance
- Ioff supports partial-power-down mode operation
- Latch-up performance exceeds 100mA per JESD 78, Class II
- ESD protection exceeds JESD 22:
- 8000-V Human body model
- 1000-V Charged-device model