SCES901D February 2019 – January 2024 SN74AXC1T45-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCCA | VCCB | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
CpdA | Power Dissipation Capacitance per transceiver (A to B) | CL = 0, RL = Open f = 1MHz, tr = tf = 1 ns | 0.7V | 0.7V | 1.3 | pF | ||
0.8V | 0.8V | 1.3 | ||||||
0.9V | 0.9V | 1.3 | ||||||
1.2V | 1.2V | 1.3 | ||||||
1.5V | 1.5V | 1.3 | ||||||
1.8V | 1.8V | 1.4 | ||||||
2.5V | 2.5V | 1.7 | ||||||
3.3V | 3.3V | 2.1 | ||||||
Power Dissipation Capacitance per transceiver (B to A) | CL = 0, RL = Open f = 1MHz, tr = tf = 1 ns | 0.7V | 0.7V | 9.2 | pF | |||
0.8V | 0.8V | 9.4 | ||||||
0.9V | 0.9V | 9.4 | ||||||
1.2V | 1.2V | 9.8 | ||||||
1.5V | 1.5V | 10.1 | ||||||
1.8V | 1.8V | 11.0 | ||||||
2.5V | 2.5V | 14.4 | ||||||
3.3V | 3.3V | 18.6 | ||||||
CpdB | Power Dissipation Capacitance per transceiver (A to B) | CL = 0, RL = Open f = 1MHz, tr = tf = 1 ns | 0.7V | 0.7V | 9.2 | pF | ||
0.8V | 0.8V | 9.3 | ||||||
0.9V | 0.9V | 9.4 | ||||||
1.2V | 1.2V | 9.7 | ||||||
1.5V | 1.5V | 10.1 | ||||||
1.8V | 1.8V | 11.0 | ||||||
2.5V | 2.5V | 14.4 | ||||||
3.3V | 3.3V | 18.3 | ||||||
Power Dissipation Capacitance per transceiver (B to A) | CL = 0, RL = Open f = 1MHz, tr = tf = 1 ns | 0.7V | 0.7V | 1.3 | pF | |||
0.8V | 0.8V | 1.3 | ||||||
0.9V | 0.9V | 1.3 | ||||||
1.2V | 1.2V | 1.3 | ||||||
1.5V | 1.5V | 1.3 | ||||||
1.8V | 1.8V | 1.4 | ||||||
2.5V | 2.5V | 1.7 | ||||||
3.3V | 3.3V | 2.1 |