SCES901D February 2019 – January 2024 SN74AXC1T45-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCCA | Supply voltage A | 0.65 | 3.6 | V | ||
VCCB | Supply voltage B | 0.65 | 3.6 | V | ||
VIH | High-level input voltage | Data Inputs | VCCI = 0.65V - 0.75V | VCCI x 0.70 | V | |
VCCI = 0.76V - 1 V | VCCI x 0.70 | |||||
VCCI = 1.1 V - 1.95V | VCCI x 0.65 | |||||
VCCI = 2.3V - 2.7V | 1.6 | |||||
VCCI = 3V - 3.6V | 2 | |||||
Control Input (DIR) Referenced to VCCA | VCCA = 0.65V - 0.75V | VCCA x 0.70 | ||||
VCCA = 0.76V - 1 V | VCCA x 0.70 | |||||
VCCA = 1.1 V - 1.95V | VCCA x 0.65 | |||||
VCCA = 2.3V - 2.7V | 1.6 | |||||
VCCA = 3V - 3.6V | 2 | |||||
VIL | Low-level input voltage | Data Inputs | VCCI = 0.65V - 0.75V | VCCI x 0.30 | V | |
VCCI = 0.76V - 1 V | VCCI x 0.30 | |||||
VCCI = 1.1 V - 1.95V | VCCI x 0.35 | |||||
VCCI = 2.3V - 2.7V | 0.7 | |||||
VCCI = 3V - 3.6V | 0.8 | |||||
Control Input (DIR) Referenced to VCCA | VCCA = 0.65V - 0.75V | VCCA x 0.30 | ||||
VCCA = 0.76V - 1 V | VCCA x 0.30 | |||||
VCCA = 1.1 V - 1.95V | VCCA x 0.35 | |||||
VCCA = 2.3V - 2.7V | 0.7 | |||||
VCCA = 3V - 3.6V | 0.8 | |||||
VI | Input voltage (3) | 0 | 3.6 | V | ||
VO | Output voltage | Active State | 0 | VCCO | V | |
Tri-State | 0 | 3.6 | ||||
Δt/Δv | Input transition rate | 100 | ns/V | |||
TA | Operating free-air temperature | –40 | 125 | °C |