SCES901D February 2019 – January 2024 SN74AXC1T45-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VCCA | 1 | — | A-port supply voltage. 0.65V ≤ VCCA ≤ 3.6V |
GND | 2 | — | Ground |
A | 3 | I/O | Input/output A. This pin is referenced to VCCA. |
B | 4 | I/O | Input/output B. This pin is referenced to VCCB. |
DIR | 5 | I | Direction control signal. See Device Functional Modes for functionality |
VCCB | 6 | — | B-port supply voltage. 0.65V ≤ VCCB ≤ 3.6V. |