SCES882E December 2017 – December 2023 SN74AXC1T45
PRODUCTION DATA
Unless otherwise noted, all input pulses are supplied by generators having the following characteristics:
Parameter | VCCO | RL | CL | S1 | VTP | |
---|---|---|---|---|---|---|
Δt/Δv | Input transition rise or fall rate | 0.65 V – 3.6V | 1MΩ | 15pF | Open | N/A |
tpd | Propagation (delay) time | 1.1V – 3.6V | 2kΩ | 15pF | Open | N/A |
0.65 V – 0.95 V | 20kΩ | 15pF | Open | N/A | ||
ten, tdis | Enable time, disable time | 3V – 3.6V | 2kΩ | 15pF | 2 × VCCO | 0.3V |
1.65 V – 2.7V | 2kΩ | 15pF | 2 × VCCO | 0.15 V | ||
1.1V – 1.6V | 2kΩ | 15pF | 2 × VCCO | 0.1V | ||
0.65 V – 0.95 V | 20kΩ | 15pF | 2 × VCCO | 0.1V | ||
ten, tdis | Enable time, disable time | 3V – 3.6V | 2kΩ | 15pF | GND | 0.3V |
1.65 V – 2.7V | 2kΩ | 15pF | GND | 0.15 V | ||
1.1V – 1.6V | 2kΩ | 15pF | GND | 0.1V | ||
0.65 V – 0.95 V | 20kΩ | 15pF | GND | 0.1V |