SCES882E December 2017 – December 2023 SN74AXC1T45
PRODUCTION DATA
PARAMETER | FROM | TO | TEST CONDITIONS | B–PORT SUPPLY VOLTAGE (VCCB) | UNIT | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 ± 0.05 V | 0.8 ± 0.04 V | 0.9 ± 0.045 V | 1.2 ± 0.1V | 1.5 ± 0.1V | 1.8 ± 0.15 V | 2.5 ± 0.2V | 3.3 ± 0.3V | ||||||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A | B | –40°C to 85°C | 0.5 | 173 | 0.5 | 117 | 0.5 | 85 | 0.5 | 51 | 0.5 | 50 | 0.5 | 53 | 0.5 | 65 | 0.5 | 143 | ns |
–40°C to 125°C | 0.5 | 173 | 0.5 | 117 | 0.5 | 85 | 0.5 | 51 | 0.5 | 50 | 0.5 | 53 | 0.5 | 65 | 0.5 | 143 | |||||
B | A | –40°C to 85°C | 0.5 | 173 | 0.5 | 154 | 0.5 | 127 | 0.5 | 88 | 0.5 | 83 | 0.5 | 82 | 0.5 | 80 | 0.5 | 80 | |||
–40°C to 125°C | 0.5 | 173 | 0.5 | 154 | 0.5 | 127 | 0.5 | 88 | 0.5 | 83 | 0.5 | 82 | 0.5 | 80 | 0.5 | 80 | |||||
tdis | Disable time | DIR | A | –40°C to 85°C | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | ns |
–40°C to 125°C | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | |||||
DIR | B | –40°C to 85°C | 0.5 | 163 | 0.5 | 123 | 0.5 | 100 | 0.5 | 50 | 0.5 | 45 | 0.5 | 49 | 0.5 | 61 | 0.5 | 109 | |||
–40°C to 125°C | 0.5 | 163 | 0.5 | 123 | 0.5 | 100 | 0.5 | 50 | 0.5 | 45 | 0.5 | 49 | 0.5 | 61 | 0.5 | 109 | |||||
ten | Enable time | DIR | A | –40°C to 85°C | 0.5 | 389 | 0.5 | 331 | 0.5 | 287 | 0.5 | 143 | 0.5 | 134 | 0.5 | 137 | 0.5 | 147 | 0.5 | 200 | ns |
–40°C to 125°C | 0.5 | 406 | 0.5 | 333 | 0.5 | 287 | 0.5 | 143 | 0.5 | 134 | 0.5 | 137 | 0.5 | 147 | 0.5 | 200 | |||||
DIR | B | –40°C to 85°C | 0.5 | 369 | 0.5 | 313 | 0.5 | 281 | 0.5 | 247 | 0.5 | 246 | 0.5 | 249 | 0.5 | 261 | 0.5 | 339 | |||
–40°C to 125°C | 0.5 | 395 | 0.5 | 339 | 0.5 | 307 | 0.5 | 273 | 0.5 | 272 | 0.5 | 275 | 0.5 | 287 | 0.5 | 365 |
PARAMETER | FROM | TO | TEST CONDITIONS | B–PORT SUPPLY VOLTAGE (VCCB) | UNIT | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 ± 0.05 V | 0.8 ± 0.04 V | 0.9 ± 0.045 V | 1.2 ± 0.1V | 1.5 ± 0.1V | 1.8 ± 0.15 V | 2.5 ± 0.2V | 3.3 ± 0.3V | ||||||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A | B | –40°C to 85°C | 0.5 | 153 | 0.5 | 95 | 0.5 | 64 | 0.5 | 33 | 0.5 | 27 | 0.5 | 26 | 0.5 | 27 | 0.5 | 36 | ns |
–40°C to 125°C | 0.5 | 153 | 0.5 | 95 | 0.5 | 64 | 0.5 | 33 | 0.5 | 27 | 0.5 | 26 | 0.5 | 27 | 0.5 | 36 | |||||
B | A | –40°C to 85°C | 0.5 | 117 | 0.5 | 96 | 0.5 | 78 | 0.5 | 52 | 0.5 | 42 | 0.5 | 41 | 0.5 | 40 | 0.5 | 39 | |||
–40°C to 125°C | 0.5 | 117 | 0.5 | 96 | 0.5 | 78 | 0.5 | 52 | 0.5 | 42 | 0.5 | 41 | 0.5 | 40 | 0.5 | 39 | |||||
tdis | Disable time | DIR | A | –40°C to 85°C | 0.5 | 100 | 0.5 | 100 | 0.5 | 100 | 0.5 | 100 | 0.5 | 100 | 0.5 | 100 | 0.5 | 100 | 0.5 | 100 | ns |
–40°C to 125°C | 0.5 | 100 | 0.5 | 100 | 0.5 | 100 | 0.5 | 100 | 0.5 | 100 | 0.5 | 100 | 0.5 | 100 | 0.5 | 100 | |||||
DIR | B | –40°C to 85°C | 0.5 | 151 | 0.5 | 111 | 0.5 | 88 | 0.5 | 38 | 0.5 | 32 | 0.5 | 30 | 0.5 | 30 | 0.5 | 38 | |||
–40°C to 125°C | 0.5 | 151 | 0.5 | 111 | 0.5 | 88 | 0.5 | 38 | 0.5 | 32 | 0.5 | 30 | 0.5 | 30 | 0.5 | 38 | |||||
ten | Enable time | DIR | A | –40°C to 85°C | 0.5 | 321 | 0.5 | 261 | 0.5 | 226 | 0.5 | 96 | 0.5 | 80 | 0.5 | 78 | 0.5 | 76 | 0.5 | 87 | ns |
–40°C to 125°C | 0.5 | 341 | 0.5 | 266 | 0.5 | 229 | 0.5 | 97 | 0.5 | 80 | 0.5 | 78 | 0.5 | 76 | 0.5 | 87 | |||||
DIR | B | –40°C to 85°C | 0.5 | 309 | 0.5 | 251 | 0.5 | 220 | 0.5 | 189 | 0.5 | 183 | 0.5 | 182 | 0.5 | 183 | 0.5 | 192 | |||
–40°C to 125°C | 0.5 | 317 | 0.5 | 259 | 0.5 | 228 | 0.5 | 197 | 0.5 | 191 | 0.5 | 190 | 0.5 | 191 | 0.5 | 200 |
PARAMETER | FROM | TO | TEST CONDITIONS | B–PORT SUPPLY VOLTAGE (VCCB) | UNIT | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 ± 0.05 V | 0.8 ± 0.04 V | 0.9 ± 0.045 V | 1.2 ± 0.1V | 1.5 ± 0.1V | 1.8 ± 0.15 V | 2.5 ± 0.2V | 3.3 ± 0.3V | ||||||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A | B | –40°C to 85°C | 0.5 | 126 | 0.5 | 78 | 0.5 | 52 | 0.5 | 23 | 0.5 | 18 | 0.5 | 16 | 0.5 | 15 | 0.5 | 18 | ns |
–40°C to 125°C | 0.5 | 126 | 0.5 | 78 | 0.5 | 52 | 0.5 | 23 | 0.5 | 18 | 0.5 | 16 | 0.5 | 15 | 0.5 | 18 | |||||
B | A | –40°C to 85°C | 0.5 | 85 | 0.5 | 64 | 0.5 | 53 | 0.5 | 40 | 0.5 | 28 | 0.5 | 24 | 0.5 | 22 | 0.5 | 21 | |||
–40°C to 125°C | 0.5 | 85 | 0.5 | 64 | 0.5 | 53 | 0.5 | 40 | 0.5 | 28 | 0.5 | 24 | 0.5 | 22 | 0.5 | 21 | |||||
tdis | Disable time | DIR | A | –40°C to 85°C | 0.5 | 75 | 0.5 | 75 | 0.5 | 75 | 0.5 | 75 | 0.5 | 75 | 0.5 | 75 | 0.5 | 75 | 0.5 | 75 | ns |
–40°C to 125°C | 0.5 | 79 | 0.5 | 79 | 0.5 | 79 | 0.5 | 79 | 0.5 | 79 | 0.5 | 79 | 0.5 | 79 | 0.5 | 79 | |||||
DIR | B | –40°C to 85°C | 0.5 | 144 | 0.5 | 105 | 0.5 | 82 | 0.5 | 32 | 0.5 | 25 | 0.5 | 24 | 0.5 | 21 | 0.5 | 23 | |||
–40°C to 125°C | 0.5 | 144 | 0.5 | 105 | 0.5 | 83 | 0.5 | 36 | 0.5 | 28 | 0.5 | 26 | 0.5 | 21 | 0.5 | 23 | |||||
ten | Enable time | DIR | A | –40°C to 85°C | 0.5 | 282 | 0.5 | 223 | 0.5 | 195 | 0.5 | 77 | 0.5 | 59 | 0.5 | 54 | 0.5 | 48 | 0.5 | 54 | ns |
–40°C to 125°C | 0.5 | 304 | 0.5 | 229 | 0.5 | 199 | 0.5 | 81 | 0.5 | 62 | 0.5 | 56 | 0.5 | 49 | 0.5 | 54 | |||||
DIR | B | –40°C to 85°C | 0.5 | 262 | 0.5 | 214 | 0.5 | 188 | 0.5 | 159 | 0.5 | 154 | 0.5 | 152 | 0.5 | 151 | 0.5 | 154 | |||
–40°C to 125°C | 0.5 | 269 | 0.5 | 221 | 0.5 | 195 | 0.5 | 166 | 0.5 | 161 | 0.5 | 159 | 0.5 | 158 | 0.5 | 161 |
PARAMETER | FROM | TO | TEST CONDITIONS | B–PORT SUPPLY VOLTAGE (VCCB) | UNIT | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 ± 0.05 V | 0.8 ± 0.04 V | 0.9 ± 0.045 V | 1.2 ± 0.1V | 1.5 ± 0.1V | 1.8 ± 0.15 V | 2.5 ± 0.2V | 3.3 ± 0.3V | ||||||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A | B | –40°C to 85°C | 0.5 | 87 | 0.5 | 52 | 0.5 | 39 | 0.5 | 15 | 0.5 | 9 | 0.5 | 8 | 0.5 | 7 | 0.5 | 7 | ns |
–40°C to 125°C | 0.5 | 87 | 0.5 | 52 | 0.5 | 39 | 0.5 | 15 | 0.5 | 10 | 0.5 | 9 | 0.5 | 7 | 0.5 | 8 | |||||
B | A | –40°C to 85°C | 0.5 | 51 | 0.5 | 33 | 0.5 | 23 | 0.5 | 15 | 0.5 | 12 | 0.5 | 10 | 0.5 | 7 | 0.5 | 7 | |||
–40°C to 125°C | 0.5 | 51 | 0.5 | 33 | 0.5 | 23 | 0.5 | 15 | 0.5 | 12 | 0.5 | 10 | 0.5 | 8 | 0.5 | 7 | |||||
tdis | Disable time | DIR | A | –40°C to 85°C | 0.5 | 22 | 0.5 | 22 | 0.5 | 22 | 0.5 | 22 | 0.5 | 22 | 0.5 | 22 | 0.5 | 22 | 0.5 | 22 | ns |
–40°C to 125°C | 0.5 | 29 | 0.5 | 29 | 0.5 | 29 | 0.5 | 29 | 0.5 | 29 | 0.5 | 29 | 0.5 | 29 | 0.5 | 29 | |||||
DIR | B | –40°C to 85°C | 0.5 | 137 | 0.5 | 98 | 0.5 | 74 | 0.5 | 24 | 0.5 | 18 | 0.5 | 16 | 0.5 | 13 | 0.5 | 13 | |||
–40°C to 125°C | 0.5 | 137 | 0.5 | 98 | 0.5 | 78 | 0.5 | 30 | 0.5 | 23 | 0.5 | 21 | 0.5 | 17 | 0.5 | 16 | |||||
ten | Enable time | DIR | A | –40°C to 85°C | 0.5 | 240 | 0.5 | 185 | 0.5 | 157 | 0.5 | 45 | 0.5 | 36 | 0.5 | 33 | 0.5 | 26 | 0.5 | 29 | ns |
–40°C to 125°C | 0.5 | 265 | 0.5 | 193 | 0.5 | 164 | 0.5 | 51 | 0.5 | 41 | 0.5 | 37 | 0.5 | 30 | 0.5 | 32 | |||||
DIR | B | –40°C to 85°C | 0.5 | 115 | 0.5 | 80 | 0.5 | 67 | 0.5 | 43 | 0.5 | 37 | 0.5 | 36 | 0.5 | 35 | 0.5 | 35 | |||
–40°C to 125°C | 0.5 | 121 | 0.5 | 86 | 0.5 | 73 | 0.5 | 49 | 0.5 | 44 | 0.5 | 43 | 0.5 | 41 | 0.5 | 42 |
PARAMETER | FROM | TO | TEST CONDITIONS | B–PORT SUPPLY VOLTAGE (VCCB) | UNIT | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 ± 0.05 V | 0.8 ± 0.04 V | 0.9 ± 0.045 V | 1.2 ± 0.1V | 1.5 ± 0.1V | 1.8 ± 0.15 V | 2.5 ± 0.2V | 3.3 ± 0.3V | ||||||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A | B | –40°C to 85°C | 0.5 | 83 | 0.5 | 42 | 0.5 | 28 | 0.5 | 12 | 0.5 | 8 | 0.5 | 7 | 0.5 | 5 | 0.5 | 5 | ns |
–40°C to 125°C | 0.5 | 83 | 0.5 | 42 | 0.5 | 28 | 0.5 | 12 | 0.5 | 9 | 0.5 | 8 | 0.5 | 6 | 0.5 | 6 | |||||
B | A | –40°C to 85°C | 0.5 | 50 | 0.5 | 28 | 0.5 | 18 | 0.5 | 10 | 0.5 | 8 | 0.5 | 7 | 0.5 | 5 | 0.5 | 4 | |||
–40°C to 125°C | 0.5 | 50 | 0.5 | 28 | 0.5 | 18 | 0.5 | 10 | 0.5 | 9 | 0.5 | 8 | 0.5 | 6 | 0.5 | 5 | |||||
tdis | Disable time | DIR | A | –40°C to 85°C | 0.5 | 15 | 0.5 | 15 | 0.5 | 15 | 0.5 | 15 | 0.5 | 15 | 0.5 | 15 | 0.5 | 15 | 0.5 | 15 | ns |
–40°C to 125°C | 0.5 | 20 | 0.5 | 20 | 0.5 | 20 | 0.5 | 20 | 0.5 | 20 | 0.5 | 20 | 0.5 | 20 | 0.5 | 20 | |||||
DIR | B | –40°C to 85°C | 0.5 | 136 | 0.5 | 96 | 0.5 | 72 | 0.5 | 22 | 0.5 | 16 | 0.5 | 14 | 0.5 | 11 | 0.5 | 11 | |||
–40°C to 125°C | 0.5 | 136 | 0.5 | 96 | 0.5 | 76 | 0.5 | 29 | 0.5 | 21 | 0.5 | 19 | 0.5 | 15 | 0.5 | 14 | |||||
ten | Enable time | DIR | A | –40°C to 85°C | 0.5 | 238 | 0.5 | 178 | 0.5 | 151 | 0.5 | 38 | 0.5 | 30 | 0.5 | 28 | 0.5 | 22 | 0.5 | 24 | ns |
–40°C to 125°C | 0.5 | 263 | 0.5 | 186 | 0.5 | 157 | 0.5 | 44 | 0.5 | 36 | 0.5 | 33 | 0.5 | 26 | 0.5 | 27 | |||||
DIR | B | –40°C to 85°C | 0.5 | 104 | 0.5 | 63 | 0.5 | 49 | 0.5 | 33 | 0.5 | 29 | 0.5 | 28 | 0.5 | 26 | 0.5 | 26 | |||
–40°C to 125°C | 0.5 | 109 | 0.5 | 68 | 0.5 | 54 | 0.5 | 38 | 0.5 | 35 | 0.5 | 34 | 0.5 | 32 | 0.5 | 32 |
PARAMETER | FROM | TO | TEST CONDITIONS | B–PORT SUPPLY VOLTAGE (VCCB) | UNIT | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 ± 0.05 V | 0.8 ± 0.04 V | 0.9 ± 0.045 V | 1.2 ± 0.1V | 1.5 ± 0.1V | 1.8 ± 0.15 V | 2.5 ± 0.2V | 3.3 ± 0.3V | ||||||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A | B | –40°C to 85°C | 0.5 | 81 | 0.5 | 41 | 0.5 | 24 | 0.5 | 10 | 0.5 | 7 | 0.5 | 6 | 0.5 | 5 | 0.5 | 4 | ns |
–40°C to 125°C | 0.5 | 81 | 0.5 | 41 | 0.5 | 24 | 0.5 | 10 | 0.5 | 8 | 0.5 | 7 | 0.5 | 5 | 0.5 | 5 | |||||
B | A | –40°C to 85°C | 0.5 | 53 | 0.5 | 26 | 0.5 | 16 | 0.5 | 8 | 0.5 | 7 | 0.5 | 6 | 0.5 | 5 | 0.5 | 4 | |||
–40°C to 125°C | 0.5 | 53 | 0.5 | 26 | 0.5 | 16 | 0.5 | 9 | 0.5 | 7 | 0.5 | 7 | 0.5 | 5 | 0.5 | 4 | |||||
tdis | Disable time | DIR | A | –40°C to 85°C | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | ns |
–40°C to 125°C | 0.5 | 18 | 0.5 | 18 | 0.5 | 18 | 0.5 | 18 | 0.5 | 18 | 0.5 | 18 | 0.5 | 18 | 0.5 | 18 | |||||
DIR | B | –40°C to 85°C | 0.5 | 136 | 0.5 | 96 | 0.5 | 72 | 0.5 | 22 | 0.5 | 15 | 0.5 | 14 | 0.5 | 11 | 0.5 | 11 | |||
–40°C to 125°C | 0.5 | 136 | 0.5 | 96 | 0.5 | 75 | 0.5 | 28 | 0.5 | 20 | 0.5 | 18 | 0.5 | 14 | 0.5 | 13 | |||||
ten | Enable time | DIR | A | –40°C to 85°C | 0.5 | 241 | 0.5 | 176 | 0.5 | 148 | 0.5 | 35 | 0.5 | 28 | 0.5 | 26 | 0.5 | 21 | 0.5 | 24 | ns |
–40°C to 125°C | 0.5 | 266 | 0.5 | 184 | 0.5 | 155 | 0.5 | 42 | 0.5 | 33 | 0.5 | 32 | 0.5 | 24 | 0.5 | 26 | |||||
DIR | B | –40°C to 85°C | 0.5 | 101 | 0.5 | 61 | 0.5 | 44 | 0.5 | 30 | 0.5 | 27 | 0.5 | 26 | 0.5 | 25 | 0.5 | 24 | |||
–40°C to 125°C | 0.5 | 105 | 0.5 | 65 | 0.5 | 48 | 0.5 | 34 | 0.5 | 32 | 0.5 | 31 | 0.5 | 29 | 0.5 | 29 |
PARAMETER | FROM | TO | TEST CONDITIONS | B–PORT SUPPLY VOLTAGE (VCCB) | UNIT | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 ± 0.05 V | 0.8 ± 0.04 V | 0.9 ± 0.045 V | 1.2 ± 0.1V | 1.5 ± 0.1V | 1.8 ± 0.15 V | 2.5 ± 0.2V | 3.3 ± 0.3V | ||||||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A | B | –40°C to 85°C | 0.5 | 80 | 0.5 | 40 | 0.5 | 22 | 0.5 | 7 | 0.5 | 5 | 0.5 | 5 | 0.5 | 4 | 0.5 | 4 | ns |
–40°C to 125°C | 0.5 | 80 | 0.5 | 40 | 0.5 | 22 | 0.5 | 8 | 0.5 | 6 | 0.5 | 5 | 0.5 | 5 | 0.5 | 4 | |||||
B | A | –40°C to 85°C | 0.5 | 66 | 0.5 | 27 | 0.5 | 15 | 0.5 | 7 | 0.5 | 5 | 0.5 | 5 | 0.5 | 4 | 0.5 | 3 | |||
–40°C to 125°C | 0.5 | 66 | 0.5 | 27 | 0.5 | 15 | 0.5 | 7 | 0.5 | 6 | 0.5 | 5 | 0.5 | 5 | 0.5 | 4 | |||||
tdis | Disable time | DIR | A | –40°C to 85°C | 0.5 | 10 | 0.5 | 10 | 0.5 | 10 | 0.5 | 10 | 0.5 | 10 | 0.5 | 10 | 0.5 | 10 | 0.5 | 10 | ns |
–40°C to 125°C | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | 0.5 | 13 | |||||
DIR | B | –40°C to 85°C | 0.5 | 136 | 0.5 | 95 | 0.5 | 71 | 0.5 | 21 | 0.5 | 14 | 0.5 | 13 | 0.5 | 10 | 0.5 | 10 | |||
–40°C to 125°C | 0.5 | 136 | 0.5 | 95 | 0.5 | 75 | 0.5 | 27 | 0.5 | 20 | 0.5 | 17 | 0.5 | 13 | 0.5 | 12 | |||||
ten | Enable time | DIR | A | –40°C to 85°C | 0.5 | 254 | 0.5 | 176 | 0.5 | 147 | 0.5 | 33 | 0.5 | 25 | 0.5 | 24 | 0.5 | 19 | 0.5 | 22 | ns |
–40°C to 125°C | 0.5 | 278 | 0.5 | 185 | 0.5 | 153 | 0.5 | 39 | 0.5 | 31 | 0.5 | 29 | 0.5 | 23 | 0.5 | 25 | |||||
DIR | B | –40°C to 85°C | 0.5 | 99 | 0.5 | 55 | 0.5 | 41 | 0.5 | 22 | 0.5 | 24 | 0.5 | 20 | 0.5 | 23 | 0.5 | 19 | |||
–40°C to 125°C | 0.5 | 98 | 0.5 | 58 | 0.5 | 40 | 0.5 | 26 | 0.5 | 24 | 0.5 | 23 | 0.5 | 23 | 0.5 | 22 |
PARAMETER | FROM | TO | TEST CONDITIONS | B–PORT SUPPLY VOLTAGE (VCCB) | UNIT | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 ± 0.05 V | 0.8 ± 0.04 V | 0.9 ± 0.045 V | 1.2 ± 0.1V | 1.5 ± 0.1V | 1.8 ± 0.15 V | 2.5 ± 0.2V | 3.3 ± 0.3V | ||||||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A | B | –40°C to 85°C | 0.5 | 79 | 0.5 | 39 | 0.5 | 22 | 0.5 | 7 | 0.5 | 4 | 0.5 | 4 | 0.5 | 3 | 0.5 | 3 | ns |
–40°C to 125°C | 0.5 | 79 | 0.5 | 39 | 0.5 | 22 | 0.5 | 7 | 0.5 | 5 | 0.5 | 4 | 0.5 | 4 | 0.5 | 4 | |||||
B | A | –40°C to 85°C | 0.5 | 144 | 0.5 | 36 | 0.5 | 18 | 0.5 | 7 | 0.5 | 5 | 0.5 | 4 | 0.5 | 4 | 0.5 | 3 | |||
–40°C to 125°C | 0.5 | 144 | 0.5 | 36 | 0.5 | 18 | 0.5 | 8 | 0.5 | 6 | 0.5 | 5 | 0.5 | 4 | 0.5 | 4 | |||||
tdis | Disable time | DIR | A | –40°C to 85°C | 0.5 | 9 | 0.5 | 9 | 0.5 | 9 | 0.5 | 9 | 0.5 | 9 | 0.5 | 9 | 0.5 | 9 | 0.5 | 9 | ns |
–40°C to 125°C | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | |||||
DIR | B | –40°C to 85°C | 0.5 | 136 | 0.5 | 95 | 0.5 | 71 | 0.5 | 21 | 0.5 | 14 | 0.5 | 12 | 0.5 | 10 | 0.5 | 10 | |||
–40°C to 125°C | 0.5 | 136 | 0.5 | 95 | 0.5 | 75 | 0.5 | 27 | 0.5 | 19 | 0.5 | 17 | 0.5 | 13 | 0.5 | 12 | |||||
ten | Enable time | DIR | A | –40°C to 85°C | 0.5 | 331 | 0.5 | 185 | 0.5 | 149 | 0.5 | 33 | 0.5 | 25 | 0.5 | 23 | 0.5 | 19 | 0.5 | 22 | ns |
–40°C to 125°C | 0.5 | 356 | 0.5 | 93 | 0.5 | 156 | 0.5 | 40 | 0.5 | 31 | 0.5 | 29 | 0.5 | 22 | 0.5 | 24 | |||||
DIR | B | –40°C to 85°C | 0.5 | 98 | 0.5 | 58 | 0.5 | 41 | 0.5 | 26 | 0.5 | 23 | 0.5 | 23 | 0.5 | 22 | 0.5 | 22 | |||
–40°C to 125°C | 0.5 | 99 | 0.5 | 59 | 0.5 | 42 | 0.5 | 27 | 0.5 | 25 | 0.5 | 24 | 0.5 | 24 | 0.5 | 24 |