SCES908A February 2020 – April 2020 SN74AXC2T245-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCCA | VCCB | Operating free-air temperature (TA) | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
-40°C to 85°C | -40°C to 125°C | |||||||||||
MIN | TYP(4) | MAX | MIN | TYP(4) | MAX | |||||||
VOH | High-level output voltage | VI = VIH | IOH = -100 µA | 0.7 V - 3.6 V | 0.7 V - 3.6 V | VCCO – 0.1 | VCCO – 0.1 | V | ||||
IOH = -50 µA | 0.65 V | 0.65 V | 0.55 | 0.55 | ||||||||
IOH = -200 µA | 0.76 V | 0.76 V | 0.58 | 0.58 | ||||||||
IOH = -500 µA | 0.85 V | 0.85 V | 0.65 | 0.65 | ||||||||
IOH = -3 mA | 1.1 V | 1.1 V | 0.85 | 0.85 | ||||||||
IOH = -6 mA | 1.4 V | 1.4 V | 1.05 | 1.05 | ||||||||
IOH = -8 mA | 1.65 V | 1.65 V | 1.2 | 1.2 | ||||||||
IOH = -9 mA | 2.3 V | 2.3 V | 1.75 | 1.75 | ||||||||
IOH = -12 mA | 3 V | 3 V | 2.3 | 2.3 | ||||||||
VOL | Low-level output voltage | VI = VIL | IOL = 100 µA | 0.7 V - 3.6 V | 0.7 V - 3.6 V | 0.1 | 0.1 | V | ||||
IOL = 50 µA | 0.65 V | 0.65 V | 0.1 | 0.1 | ||||||||
IOL = 200 µA | 0.76 V | 0.76 V | 0.18 | 0.18 | ||||||||
IOL = 500 µA | 0.85 V | 0.85 V | 0.2 | 0.2 | ||||||||
IOL = 3 mA | 1.1 V | 1.1 V | 0.25 | 0.25 | ||||||||
IOL = 6 mA | 1.4 V | 1.4 V | 0.35 | 0.35 | ||||||||
IOL = 8 mA | 1.65 V | 1.65 V | 0.45 | 0.45 | ||||||||
IOL = 9 mA | 2.3 V | 2.3 V | 0.55 | 0.55 | ||||||||
IOL = 12 mA | 3 V | 3 V | 0.7 | 0.7 | ||||||||
II | Input leakage current | Control inputs (DIRx, OE): VI = VCCA or GND | 0.65 V- 3.6 V | 0.65 V- 3.6 V | –0.5 | 0.5 | –1 | 1 | µA | |||
Data Inputs (Ax, Bx)
VI = VCCI or GND |
0.65 V- 3.6 V | 0.65 V- 3.6 V | –4 | 4 | –8 | 8 | µA | |||||
Ioff | Partial power down current | A or B Port
VI or VO = 0 V - 3.6 V |
0 V | 0 V - 3.6 V | –4 | 4 | –8 | 8 | µA | |||
0 V - 3.6 V | 0 V | –4 | 4 | –8 | 8 | |||||||
IOZ | Tri-state output current (3) | A or B Port
VI = VCCI or GND, VO = VCCO or GND, OE = VIH |
3.6 V | 3.6 V | –4 | 4 | –8 | 8 | µA | |||
ICCA | VCCA supply current | VI = VCCI or GND | IO = 0 | 0.65 V- 3.6 V | 0.65 V- 3.6 V | 10 | 14 | µA | ||||
0 V | 3.6 V | –2 | –12 | |||||||||
3.6 V | 0 V | 5 | 10 | |||||||||
ICCB | VCCB supply current | VI = VCCI or GND | IO = 0 | 0.65 V- 3.6 V | 0.65 V- 3.6 V | 10 | 14 | µA | ||||
0 V | 3.6 V | 5 | 10 | |||||||||
3.6 V | 0 V | –2 | –12 | |||||||||
ICCA + ICCB | Combined supply current | VI = VCCI or GND | IO = 0 | 0.65 V- 3.6 V | 0.65 V- 3.6 V | 16 | 23 | µA | ||||
Ci | Control input capacitance | VI = 3.3 V or GND | 3.3 V | 3.3 V | 3.0 | 3.0 | pF | |||||
Cio | Data I/O capacitance | OE = VCCA, VO = 1.65V DC +1 MHz -16 dBm sine wave | 3.3 V | 3.3 V | 5.1 | 5.1 | pF |