SCES908A February 2020 – April 2020 SN74AXC2T245-Q1
PRODUCTION DATA.
PIN | NO. | DESCRIPTION |
---|---|---|
NAME | RSW | |
DIR2 | 1 | Direction Pin for channel A2/B2, Connect to GND or to VCCA |
OE | 2 | Tri-state output-mode enable. Pull OE high to place all outputs in tri-state mode. Referenced to VCCA. |
GND | 3 | Ground |
B2 | 4 | Output or input depending on state of DIR2. Output level depends on VCCB. |
B1 | 5 | Output or input depending on state of DIR1. Output level depends on VCCB. |
VCCB | 6 | Supply Voltage B |
VCCA | 7 | Supply Voltage A |
A1 | 8 | Output or input depending on state of DIR1. Output level depends on VCCA. |
A2 | 9 | Output or input depending on state of DIR2. Output level depends on VCCA. |
DIR1 | 10 | Direction Pin for channel A1/B1, Connect to GND or to VCCA |