SCES879A May 2020 – February 2024 SN74AXC2T245
PRODUCTION DATA
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 ± 0.05V | 0.8 ± 0.04V | 0.9 ± 0.045V | 1.2 ± 0.1V | 1.5 ± 0.1V | 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | ||||||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A | B | -40°C to 85°C | 0.5 | 149 | 0.5 | 94 | 0.5 | 63 | 0.5 | 34 | 0.5 | 28 | 0.5 | 27 | 0.5 | 28 | 0.5 | 34 | ns |
-40°C to 125°C | 0.5 | 149 | 0.5 | 94 | 0.5 | 63 | 0.5 | 34 | 0.5 | 28 | 0.5 | 27 | 0.5 | 28 | 0.5 | 34 | |||||
B | A | -40°C to 85°C | 0.5 | 115 | 0.5 | 94 | 0.5 | 76 | 0.5 | 50 | 0.5 | 41 | 0.5 | 40 | 0.5 | 39 | 0.5 | 38 | |||
-40°C to 125°C | 0.5 | 115 | 0.5 | 94 | 0.5 | 76 | 0.5 | 50 | 0.5 | 41 | 0.5 | 40 | 0.5 | 39 | 0.5 | 38 | |||||
tdis | Disable time | OE | A | -40°C to 85°C | 0.5 | 91 | 0.5 | 91 | 0.5 | 91 | 0.5 | 91 | 0.5 | 91 | 0.5 | 91 | 0.5 | 91 | 0.5 | 91 | ns |
-40°C to 125°C | 0.5 | 91 | 0.5 | 91 | 0.5 | 91 | 0.5 | 91 | 0.5 | 91 | 0.5 | 91 | 0.5 | 91 | 0.5 | 91 | |||||
OE | B | -40°C to 85°C | 0.5 | 121 | 0.5 | 94 | 0.5 | 79 | 0.5 | 38 | 0.5 | 32 | 0.5 | 31 | 0.5 | 30 | 0.5 | 35 | |||
-40°C to 125°C | 0.5 | 121 | 0.5 | 94 | 0.5 | 79 | 0.5 | 38 | 0.5 | 32 | 0.5 | 31 | 0.5 | 30 | 0.5 | 35 | |||||
ten | Enable time | OE | A | -40°C to 85°C | 0.5 | 109 | 0.5 | 109 | 0.5 | 109 | 0.5 | 109 | 0.5 | 109 | 0.5 | 109 | 0.5 | 109 | 0.5 | 109 | ns |
-40°C to 125°C | 0.5 | 109 | 0.5 | 109 | 0.5 | 109 | 0.5 | 109 | 0.5 | 109 | 0.5 | 109 | 0.5 | 109 | 0.5 | 109 | |||||
OE | B | -40°C to 85°C | 0.5 | 198 | 0.5 | 121 | 0.5 | 84 | 0.5 | 46 | 0.5 | 33 | 0.5 | 28 | 0.5 | 28 | 0.5 | 35 | |||
-40°C to 125°C | 0.5 | 198 | 0.5 | 128 | 0.5 | 95 | 0.5 | 52 | 0.5 | 35 | 0.5 | 30 | 0.5 | 28 | 0.5 | 35 |