SCES928B April 2021 – January 2024 SN74AXC2T45-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A1 | 2 | I/O | Input/output A1. Referenced to VCCA. |
A2 | 3 | I/O | Input/output A2. Referenced to VCCA. |
B1 | 7 | I/O | Input/output B1. Referenced to VCCB. |
B2 | 6 | I/O | Input/output B2. Referenced to VCCB. |
DIR | 5 | Direction-control in for both ports. Referenced to VCCA | |
GND | 4 | G | Ground |
VCCA | 1 | P | A-port power supply voltage. 0.65V ≤ VCCA ≤ 3.6V |
VCCB | 8 | P | B-port power supply voltage. 0.65V ≤ VCCB ≤ 3.6V |