SCES928B April 2021 – January 2024 SN74AXC2T45-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 ± 0.05V | 0.8 ± 0.04V | 0.9 ± 0.045V | 1.2 ± 0.1V | 1.5 ± 0.1V | 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | ||||||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A | B | -40°C to 85°C | 0.5 | 79 | 0.5 | 41 | 0.5 | 28 | 0.5 | 12 | 0.5 | 9 | 0.5 | 7 | 0.5 | 6 | 0.5 | 6 | ns |
-40°C to 125°C | 0.5 | 79 | 0.5 | 41 | 0.5 | 28 | 0.5 | 12 | 0.5 | 9 | 0.5 | 8 | 0.5 | 6 | 0.5 | 6 | |||||
B | A | -40°C to 85°C | 0.5 | 50 | 0.5 | 28 | 0.5 | 18 | 0.5 | 10 | 0.5 | 9 | 0.5 | 8 | 0.5 | 6 | 0.5 | 5 | |||
-40°C to 125°C | 0.5 | 50 | 0.5 | 28 | 0.5 | 18 | 0.5 | 11 | 0.5 | 9 | 0.5 | 8 | 0.5 | 6 | 0.5 | 5 | |||||
tdis | Disable time | DIR | A | -40°C to 85°C | 0.5 | 18 | 0.5 | 18 | 0.5 | 18 | 0.5 | 18 | 0.5 | 18 | 0.5 | 18 | 0.5 | 18 | 0.5 | 18 | ns |
-40°C to 125°C | 0.5 | 19 | 0.5 | 19 | 0.5 | 19 | 0.5 | 19 | 0.5 | 19 | 0.5 | 19 | 0.5 | 19 | 0.5 | 19 | |||||
DIR | B | -40°C to 85°C | 0.5 | 128 | 0.5 | 89 | 0.5 | 69 | 0.5 | 26 | 0.5 | 19 | 0.5 | 17 | 0.5 | 13 | 0.5 | 13 | |||
-40°C to 125°C | 0.5 | 128 | 0.5 | 89 | 0.5 | 70 | 0.5 | 27 | 0.5 | 20 | 0.5 | 18 | 0.5 | 14 | 0.5 | 14 | |||||
ten (1) | Enable time | DIR | A | -40°C to 85°C | 0.5 | 172 | 0.5 | 172 | 0.5 | 172 | 0.5 | 172 | 0.5 | 172 | 0.5 | 172 | 0.5 | 172 | 0.5 | 172 | ns |
-40°C to 125°C | 0.5 | 172 | 0.5 | 172 | 0.5 | 172 | 0.5 | 172 | 0.5 | 172 | 0.5 | 172 | 0.5 | 172 | 0.5 | 172 | |||||
DIR | B | -40°C to 85°C | 0.5 | 92 | 0.5 | 54 | 0.5 | 42 | 0.5 | 31 | 0.5 | 27 | 0.5 | 25 | 0.5 | 24 | 0.5 | 24 | |||
-40°C to 125°C | 0.5 | 92 | 0.5 | 54 | 0.5 | 42 | 0.5 | 31 | 0.5 | 28 | 0.5 | 26 | 0.5 | 25 | 0.5 | 25 |