SCES928B April 2021 – January 2024 SN74AXC2T45-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Unless otherwise noted, all input pulses are supplied by generators having the following characteristics:
Parameter | VCCO | RL | CL | S1 | VTP | |
---|---|---|---|---|---|---|
Δt/Δv | Input transition rise or fall rate | 0.65V – 3.6V | 1MΩ | 15pF | Open | N/A |
tpd | Propagation (delay) time | 1.1V – 3.6V | 2kΩ | 15pF | Open | N/A |
0.65V – 0.95V | 20kΩ | 15pF | Open | N/A | ||
ten, tdis | Enable time, disable time | 3V – 3.6V | 2kΩ | 15pF | 2 × VCCO | 0.3V |
1.65V – 2.7V | 2kΩ | 15pF | 2 × VCCO | 0.15V | ||
1.1V – 1.6V | 2kΩ | 15pF | 2 × VCCO | 0.1V | ||
0.65V – 0.95V | 20kΩ | 15pF | 2 × VCCO | 0.1V | ||
ten, tdis | Enable time, disable time | 3V – 3.6V | 2kΩ | 15pF | GND | 0.3V |
1.65V – 2.7V | 2kΩ | 15pF | GND | 0.15V | ||
1.1V – 1.6V | 2kΩ | 15pF | GND | 0.1V | ||
0.65V – 0.95V | 20kΩ | 15pF | GND | 0.1V |