SCES928B April 2021 – January 2024 SN74AXC2T45-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 ± 0.05V | 0.8 ± 0.04V | 0.9 ± 0.045V | 1.2 ± 0.1V | 1.5 ± 0.1V | 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | ||||||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A | B | -40°C to 85°C | 0.5 | 170 | 0.5 | 115 | 0.5 | 84 | 0.5 | 50 | 0.5 | 50 | 0.5 | 56 | 0.5 | 71 | 0.5 | 106 | ns |
-40°C to 125°C | 0.5 | 170 | 0.5 | 115 | 0.5 | 84 | 0.5 | 50 | 0.5 | 50 | 0.5 | 56 | 0.5 | 71 | 0.5 | 106 | |||||
B | A | -40°C to 85°C | 0.5 | 170 | 0.5 | 149 | 0.5 | 122 | 0.5 | 83 | 0.5 | 79 | 0.5 | 78 | 0.5 | 77 | 0.5 | 76 | |||
-40°C to 125°C | 0.5 | 170 | 0.5 | 149 | 0.5 | 122 | 0.5 | 83 | 0.5 | 79 | 0.5 | 78 | 0.5 | 77 | 0.5 | 76 | |||||
tdis | Disable time | DIR | A | -40°C to 85°C | 0.5 | 140 | 0.5 | 140 | 0.5 | 140 | 0.5 | 140 | 0.5 | 140 | 0.5 | 140 | 0.5 | 140 | 0.5 | 140 | ns |
-40°C to 125°C | 0.5 | 140 | 0.5 | 140 | 0.5 | 140 | 0.5 | 140 | 0.5 | 140 | 0.5 | 140 | 0.5 | 140 | 0.5 | 140 | |||||
DIR | B | -40°C to 85°C | 0.5 | 143 | 0.5 | 105 | 0.5 | 84 | 0.5 | 41 | 0.5 | 39 | 0.5 | 42 | 0.5 | 56 | 0.5 | 107 | |||
-40°C to 125°C | 0.5 | 143 | 0.5 | 105 | 0.5 | 84 | 0.5 | 41 | 0.5 | 39 | 0.5 | 42 | 0.5 | 56 | 0.5 | 107 | |||||
ten | Enable time | DIR | A | -40°C to 85°C | 0.5 | 311 | 0.5 | 311 | 0.5 | 311 | 0.5 | 311 | 0.5 | 311 | 0.5 | 311 | 0.5 | 311 | 0.5 | 311 | ns |
-40°C to 125°C | 0.5 | 311 | 0.5 | 311 | 0.5 | 311 | 0.5 | 311 | 0.5 | 311 | 0.5 | 311 | 0.5 | 311 | 0.5 | 311 | |||||
DIR | B | -40°C to 85°C | 0.5 | 306 | 0.5 | 247 | 0.5 | 216 | 0.5 | 186 | 0.5 | 182 | 0.5 | 183 | 0.5 | 194 | 0.5 | 228 | |||
-40°C to 125°C | 0.5 | 306 | 0.5 | 247 | 0.5 | 216 | 0.5 | 186 | 0.5 | 182 | 0.5 | 183 | 0.5 | 194 | 0.5 | 228 |