SCES880D August 2019 – January 2024 SN74AXC2T45
PRODUCTION DATA
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 ± 0.05V | 0.8 ± 0.04V | 0.9 ± 0.045V | 1.2 ± 0.1V | 1.5 ± 0.1V | 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | ||||||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A | B | -40°C to 85°C | 0.5 | 77 | 0.5 | 38 | 0.5 | 21 | 0.5 | 8 | 0.5 | 6 | 0.5 | 5 | 0.5 | 5 | 0.5 | 4 | ns |
-40°C to 125°C | 0.5 | 77 | 0.5 | 38 | 0.5 | 21 | 0.5 | 8 | 0.5 | 6 | 0.5 | 5 | 0.5 | 5 | 0.5 | 5 | |||||
B | A | -40°C to 85°C | 0.5 | 71 | 0.5 | 28 | 0.5 | 15 | 0.5 | 7 | 0.5 | 6 | 0.5 | 5 | 0.5 | 5 | 0.5 | 4 | |||
-40°C to 125°C | 0.5 | 71 | 0.5 | 28 | 0.5 | 15 | 0.5 | 8 | 0.5 | 6 | 0.5 | 6 | 0.5 | 5 | 0.5 | 4 | |||||
tdis | Disable time | DIR | A | -40°C to 85°C | 0.5 | 11 | 0.5 | 11 | 0.5 | 11 | 0.5 | 11 | 0.5 | 11 | 0.5 | 11 | 0.5 | 11 | 0.5 | 11 | ns |
-40°C to 125°C | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | |||||
DIR | B | -40°C to 85°C | 0.5 | 127 | 0.5 | 88 | 0.5 | 68 | 0.5 | 25 | 0.5 | 18 | 0.5 | 15 | 0.5 | 12 | 0.5 | 11 | |||
-40°C to 125°C | 0.5 | 127 | 0.5 | 88 | 0.5 | 69 | 0.5 | 26 | 0.5 | 19 | 0.5 | 16 | 0.5 | 12 | 0.5 | 12 | |||||
ten (1) | Enable time | DIR | A | -40°C to 85°C | 0.5 | 182 | 0.5 | 182 | 0.5 | 182 | 0.5 | 182 | 0.5 | 182 | 0.5 | 182 | 0.5 | 182 | 0.5 | 182 | ns |
-40°C to 125°C | 0.5 | 182 | 0.5 | 182 | 0.5 | 182 | 0.5 | 182 | 0.5 | 182 | 0.5 | 182 | 0.5 | 182 | 0.5 | 182 | |||||
DIR | B | -40°C to 85°C | 0.5 | 84 | 0.5 | 46 | 0.5 | 29 | 0.5 | 18 | 0.5 | 17 | 0.5 | 16 | 0.5 | 15 | 0.5 | 15 | |||
-40°C to 125°C | 0.5 | 84 | 0.5 | 46 | 0.5 | 29 | 0.5 | 19 | 0.5 | 18 | 0.5 | 17 | 0.5 | 16 | 0.5 | 16 |