SCES905F July 2019 – January 2024 SN74AXC4T245-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.7 ± 0.05V | 0.8 ± 0.04V | 0.9 ± 0.045V | 1.2 ± 0.1V | 1.5 ± 0.1V | 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | ||||||||||||||
| MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
| tpd | Propagation delay | A | B | –40°C to 85°C | 0.5 | 106 | 0.5 | 70 | 0.5 | 53 | 0.5 | 24 | 0.5 | 18 | 0.5 | 17 | 0.5 | 16 | 0.5 | 19 | ns |
| –40°C to 125°C | 0.5 | 106 | 0.5 | 70 | 0.5 | 53 | 0.5 | 24 | 0.5 | 18 | 0.5 | 17 | 0.5 | 16 | 0.5 | 19 | |||||
| B | A | –40°C to 85°C | 0.5 | 76 | 0.5 | 63 | 0.5 | 53 | 0.5 | 27 | 0.5 | 18 | 0.5 | 13 | 0.5 | 10 | 0.5 | 9 | |||
| –40°C to 125°C | 0.5 | 76 | 0.5 | 63 | 0.5 | 53 | 0.5 | 27 | 0.5 | 18 | 0.5 | 13 | 0.5 | 10 | 0.5 | 9 | |||||
| tdis | Disable time | OE | A | –40°C to 85°C | 0.5 | 81 | 0.5 | 81 | 0.5 | 81 | 0.5 | 81 | 0.5 | 81 | 0.5 | 81 | 0.5 | 81 | 0.5 | 81 | ns |
| –40°C to 125°C | 0.5 | 81 | 0.5 | 81 | 0.5 | 81 | 0.5 | 81 | 0.5 | 81 | 0.5 | 81 | 0.5 | 81 | 0.5 | 81 | |||||
| OE | B | –40°C to 85°C | 0.5 | 138 | 0.5 | 105 | 0.5 | 84 | 0.5 | 37 | 0.5 | 30 | 0.5 | 28 | 0.5 | 26 | 0.5 | 30 | |||
| –40°C to 125°C | 0.5 | 138 | 0.5 | 105 | 0.5 | 84 | 0.5 | 37 | 0.5 | 30 | 0.5 | 28 | 0.5 | 26 | 0.5 | 30 | |||||
| ten | Enable time | OE | A | –40°C to 85°C | 0.5 | 95 | 0.5 | 95 | 0.5 | 95 | 0.5 | 95 | 0.5 | 95 | 0.5 | 95 | 0.5 | 95 | 0.5 | 95 | ns |
| –40°C to 125°C | 0.5 | 95 | 0.5 | 95 | 0.5 | 95 | 0.5 | 95 | 0.5 | 95 | 0.5 | 95 | 0.5 | 95 | 0.5 | 95 | |||||
| OE | B | –40°C to 85°C | 0.5 | 222 | 0.5 | 148 | 0.5 | 116 | 0.5 | 71 | 0.5 | 52 | 0.5 | 46 | 0.5 | 39 | 0.5 | 39 | |||
| –40°C to 125°C | 0.5 | 222 | 0.5 | 148 | 0.5 | 116 | 0.5 | 71 | 0.5 | 52 | 0.5 | 46 | 0.5 | 39 | 0.5 | 39 | |||||