SCES905F July 2019 – January 2024 SN74AXC4T245-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Both the VCCA and VCCB pins can be supplied at any voltage from 0.65V to 3.6V, making the device suitable for translating between any of the voltage nodes (0.7V, 0.8V, 0.9V, 1.2V, 1.8V, 2.5V, and 3.3V).