SCES905F July 2019 – January 2024 SN74AXC4T245-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 ± 0.05V | 0.8 ± 0.04V | 0.9 ± 0.045V | 1.2 ± 0.1V | 1.5 ± 0.1V | 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | ||||||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A | B | –40°C to 85°C | 0.5 | 128 | 0.5 | 88 | 0.5 | 63 | 0.5 | 29 | 0.5 | 24 | 0.5 | 23 | 0.5 | 24 | 0.5 | 34 | ns |
–40°C to 125°C | 0.5 | 128 | 0.5 | 88 | 0.5 | 63 | 0.5 | 29 | 0.5 | 24 | 0.5 | 23 | 0.5 | 24 | 0.5 | 34 | |||||
B | A | –40°C to 85°C | 0.5 | 108 | 0.5 | 88 | 0.5 | 70 | 0.5 | 38 | 0.5 | 21 | 0.5 | 15 | 0.5 | 11 | 0.5 | 10 | |||
–40°C to 125°C | 0.5 | 108 | 0.5 | 88 | 0.5 | 70 | 0.5 | 38 | 0.5 | 21 | 0.5 | 15 | 0.5 | 11 | 0.5 | 10 | |||||
tdis | Disable time | OE | A | –40°C to 85°C | 0.5 | 103 | 0.5 | 103 | 0.5 | 103 | 0.5 | 103 | 0.5 | 103 | 0.5 | 103 | 0.5 | 103 | 0.5 | 103 | ns |
–40°C to 125°C | 0.5 | 103 | 0.5 | 103 | 0.5 | 103 | 0.5 | 103 | 0.5 | 103 | 0.5 | 103 | 0.5 | 103 | 0.5 | 103 | |||||
OE | B | –40°C to 85°C | 0.5 | 143 | 0.5 | 110 | 0.5 | 90 | 0.5 | 42 | 0.5 | 36 | 0.5 | 36 | 0.5 | 37 | 0.5 | 47 | |||
–40°C to 125°C | 0.5 | 143 | 0.5 | 110 | 0.5 | 90 | 0.5 | 42 | 0.5 | 36 | 0.5 | 36 | 0.5 | 37 | 0.5 | 47 | |||||
ten | Enable time | OE | A | –40°C to 85°C | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | ns |
–40°C to 125°C | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | 0.5 | 143 | |||||
OE | B | –40°C to 85°C | 0.5 | 243 | 0.5 | 172 | 0.5 | 129 | 0.5 | 79 | 0.5 | 60 | 0.5 | 54 | 0.5 | 48 | 0.5 | 53 | |||
–40°C to 125°C | 0.5 | 243 | 0.5 | 172 | 0.5 | 129 | 0.5 | 79 | 0.5 | 60 | 0.5 | 54 | 0.5 | 48 | 0.5 | 53 |