SCES905F July 2019 – January 2024 SN74AXC4T245-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 ± 0.05V | 0.8 ± 0.04V | 0.9 ± 0.045V | 1.2 ± 0.1V | 1.5 ± 0.1V | 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | ||||||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A | B | –40°C to 85°C | 0.5 | 10 | 0.5 | 10 | 0.5 | 9 | 0.5 | 6 | 0.5 | 5 | 0.5 | 4 | 0.5 | 4 | 0.5 | 4 | ns |
–40°C to 125°C | 0.5 | 10 | 0.5 | 10 | 0.5 | 9 | 0.5 | 6 | 0.5 | 5 | 0.5 | 4 | 0.5 | 4 | 0.5 | 4 | |||||
B | A | –40°C to 85°C | 0.5 | 185 | 0.5 | 34 | 0.5 | 19 | 0.5 | 9 | 0.5 | 6 | 0.5 | 6 | 0.5 | 5 | 0.5 | 4 | |||
–40°C to 125°C | 0.5 | 185 | 0.5 | 34 | 0.5 | 19 | 0.5 | 9 | 0.5 | 6 | 0.5 | 6 | 0.5 | 5 | 0.5 | 4 | |||||
tdis | Disable time | OE | A | –40°C to 85°C | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | ns |
–40°C to 125°C | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | 0.5 | 12 | |||||
OE | B | –40°C to 85°C | 0.5 | 141 | 0.5 | 95 | 0.5 | 75 | 0.5 | 27 | 0.5 | 19 | 0.5 | 17 | 0.5 | 13 | 0.5 | 12 | |||
–40°C to 125°C | 0.5 | 141 | 0.5 | 95 | 0.5 | 75 | 0.5 | 27 | 0.5 | 19 | 0.5 | 17 | 0.5 | 13 | 0.5 | 12 | |||||
ten | Enable time | OE | A | –40°C to 85°C | 0.5 | 11 | 0.5 | 11 | 0.5 | 11 | 0.5 | 11 | 0.5 | 11 | 0.5 | 11 | 0.5 | 11 | 0.5 | 11 | ns |
–40°C to 125°C | 0.5 | 11 | 0.5 | 11 | 0.5 | 11 | 0.5 | 11 | 0.5 | 11 | 0.5 | 11 | 0.5 | 11 | 0.5 | 11 | |||||
OE | B | –40°C to 85°C | 0.5 | 189 | 0.5 | 82 | 0.5 | 59 | 0.5 | 35 | 0.5 | 24 | 0.5 | 20 | 0.5 | 16 | 0.5 | 14 | |||
–40°C to 125°C | 0.5 | 189 | 0.5 | 82 | 0.5 | 59 | 0.5 | 35 | 0.5 | 24 | 0.5 | 20 | 0.5 | 16 | 0.5 | 14 |