SCES877B December 2018 – April 2024 SN74AXC4T245
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCCA | VCCB | Operating free-air temperature (TA) | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
–40°C to 85°C | –40°C to 125°C | |||||||||||
MIN | TYP(4) | MAX | MIN | TYP(4) | MAX | |||||||
VOH | High-level output voltage | VI = VIH | IOH = –100µA | 0.7V - 3.6V | 0.7V - 3.6V | VCCO – 0.1 | VCCO – 0.1 | V | ||||
IOH = –50µA | 0.65V | 0.65V | 0.55 | 0.55 | ||||||||
IOH = –200µA | 0.76V | 0.76V | 0.58 | 0.58 | ||||||||
IOH = –500µA | 0.85V | 0.85V | 0.65 | 0.65 | ||||||||
IOH = –3mA | 1.1V | 1.1V | 0.85 | 0.85 | ||||||||
IOH = –6mA | 1.4V | 1.4V | 1.05 | 1.05 | ||||||||
IOH = –8mA | 1.65V | 1.65V | 1.2 | 1.2 | ||||||||
IOH = –9mA | 2.3V | 2.3V | 1.75 | 1.75 | ||||||||
IOH = –12mA | 3V | 3V | 2.3 | 2.3 | ||||||||
VOL | Low-level output voltage | VI = VIL | IOL = 100µA | 0.7V - 3.6V | 0.7V - 3.6V | 0.1 | 0.1 | V | ||||
IOL = 50µA | 0.65V | 0.65V | 0.1 | 0.1 | ||||||||
IOL = 200µA | 0.76V | 0.76V | 0.18 | 0.18 | ||||||||
IOL = 500µA | 0.85V | 0.85V | 0.2 | 0.2 | ||||||||
IOL = 3mA | 1.1V | 1.1V | 0.25 | 0.25 | ||||||||
IOL = 6mA | 1.4V | 1.4V | 0.35 | 0.35 | ||||||||
IOL = 8mA | 1.65V | 1.65V | 0.45 | 0.45 | ||||||||
IOL = 9mA | 2.3V | 2.3V | 0.55 | 0.55 | ||||||||
IOL = 12mA | 3V | 3V | 0.7 | 0.7 | ||||||||
II | Input leakage current | Control inputs (xDIR, x OE): VI = VCCA or GND | 0.65V- 3.6V | 0.65V- 3.6V | –0.5 | 0.5 | –1 | 1 | µA | |||
Data Inputs (xAx, xBx) VI = VCCI or GND |
0.65V- 3.6V | 0.65V- 3.6V | –4 | 4 | –8 | 8 | µA | |||||
Ioff | Partial power down current | A or B Port VI or VO = 0V - 3.6V |
0V | 0V - 3.6V | –4 | 4 | –8 | 8 | µA | |||
0V - 3.6V | 0V | –4 | 4 | –8 | 8 | |||||||
IOZ | Tri-state output current (3) | A or B Port VI = VCCI or GND, VO = VCCO or GND, OE = VIH |
3.6V | 3.6V | –4 | 4 | –8 | 8 | µA | |||
ICCA | VCCA supply current | VI = VCCI or GND | IO = 0 | 0.65V- 3.6V | 0.65V- 3.6V | 13 | 26 | µA | ||||
0V | 3.6V | –2 | –12 | |||||||||
3.6V | 0V | 8 | 16 | |||||||||
ICCB | VCCB supply current | VI = VCCI or GND | IO = 0 | 0.65V- 3.6V | 0.65V- 3.6V | 13 | 26 | µA | ||||
0V | 3.6V | 8 | 16 | |||||||||
3.6V | 0V | –2 | –12 | |||||||||
ICCA + ICCB | Combined supply current | VI = VCCI or GND | IO = 0 | 0.65V- 3.6V | 0.65V- 3.6V | 20 | 40 | µA | ||||
Ci | Control input capacitance | VI = 3.3V or GND | 3.3V | 3.3V | 4.5 | 4.5 | pF | |||||
Cio | Data I/O capacitance | OE = VCCA, VO = 1.65V DC +1MHz -16dBm sine wave | 3.3V | 3.3V | 6.6 | 6.6 | pF |