SCES877B December   2018  – April 2024 SN74AXC4T245

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Switching Characteristics, VCCA = 0.7V
    7. 5.7  Switching Characteristics, VCCA = 0.8V
    8. 5.8  Switching Characteristics, VCCA = 0.9V
    9. 5.9  Switching Characteristics, VCCA = 1.2V
    10. 5.10 Switching Characteristics, VCCA = 1.5V
    11. 5.11 Switching Characteristics, VCCA = 1.8V
    12. 5.12 Switching Characteristics, VCCA = 2.5V
    13. 5.13 Switching Characteristics, VCCA = 3.3V
    14. 5.14 Operating Characteristics: TA = 25°C
  7. Parameter Measurement Information
    1. 6.1 Load Circuit and Voltage Waveforms
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Standard CMOS Inputs
      2. 7.3.2  Balanced High-Drive CMOS Push-Pull Outputs
      3. 7.3.3  Partial Power Down (Ioff)
      4. 7.3.4  VCC Isolation
      5. 7.3.5  Over-voltage Tolerant Inputs
      6. 7.3.6  Glitch-free Power Supply Sequencing
      7. 7.3.7  Negative Clamping Diodes
      8. 7.3.8  Fully Configurable Dual-Rail Design
      9. 7.3.9  I/Os with Integrated Static Pull-Down Resistors
      10. 7.3.10 Supports High-Speed Translation
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • BQB|16
  • PW|16
  • RSV|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Standard CMOS Inputs

Standard CMOS inputs are high impedance and are typically modeled as a resistor in parallel with the input capacitance given in the Electrical Characteristics. The worst case resistance is calculated with the maximum input voltage, given in the Absolute Maximum Ratings, and the maximum input leakage current, given in the Electrical Characteristics, using ohm's law (R = V ÷ I).

Signals applied to the inputs need to have fast edge rates, as defined by Δt/Δv in Recommended Operating Conditions to avoid excessive current consumption and oscillations. If a slow or noisy input signal is required, a device with a Schmitt-trigger input should be used to condition the input signal prior to the standard CMOS input.