SCES877B December 2018 – April 2024 SN74AXC4T245
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | NO. | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|---|
NAME | PW | RSV | BQB | ||
1A1 | 4 | 6 | 4 | I/O | Input/output 1A1. Referenced to VCCA. |
1A2 | 5 | 7 | 5 | I/O | Input/output 1A2. Referenced to VCCA. |
1B1 | 13 | 15 | 13 | I/O | Input/output 1B1. Referenced to VCCB. |
1B2 | 12 | 14 | 12 | I/O | Input/output 1B2. Referenced to VCCB. |
1DIR | 2 | 4 | 2 | I | Direction-control input for ‘1’ ports. |
1 OE | 15 | 1 | 15 | I | Tri-state output-mode enable. Pull OE high to place ‘1’ outputs in tri-state mode. Referenced to VCCA. |
2A1 | 6 | 8 | 6 | I/O | Input/output 2A1. Referenced to VCCA. |
2A2 | 7 | 9 | 7 | I/O | Input/output 2A2. Referenced to VCCA. |
2B1 | 11 | 13 | 11 | I/O | Input/output 2B1. Referenced to VCCB. |
2B2 | 10 | 12 | 10 | I/O | Input/output 2B2. Referenced to VCCB. |
2DIR | 3 | 5 | 3 | I | Direction-control input for ‘2’ ports. |
2 OE | 14 | 16 | 14 | I | Tri-state output-mode enable. Pull OE high to place ‘2’ outputs in tri-state mode. Referenced to VCCA. |
GND | 8, 9 | 10, 11 | 8, 9 | — | Ground. |
VCCA | 1 | 3 | 1 | — | A-port power supply voltage. 0.65V ≤ VCCA ≤ 3.6V. |
VCCB | 16 | 2 | 16 | — | B-port power supply voltage. 0.65V ≤ VCCB ≤ 3.6V. |