SCES918E February 2020 – January 2024 SN74AXC4T774-Q1
PRODUCTION DATA
The inputs and outputs to this device have negative clamping diodes as depicted in Figure 7-1.
Voltages beyond the values specified in the Absolute Maximum Ratings table can cause damage to the device. The input negative-voltage and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.