SCES918E February 2020 – January 2024 SN74AXC4T774-Q1
PRODUCTION DATA
The VCCA and VCCB pins can be supplied at any voltage from 0.65V to 3.6V, making the device suitable for translating between any of the voltage nodes (0.7V, 0.8V, 0.9V, 1.2V, 1.8V, 2.5V, and 3.3V).