SCES918E February 2020 – January 2024 SN74AXC4T774-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCA | VCCB | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
CpdA | Power Dissipation Capacitance per transceiver (A to B: outputs enabled) | CL = 0, RL = Open f = 1MHz trise = tfall = 1ns | 0.7V | 0.7V | 2.4 | pF | ||
0.8V | 0.8V | 2.3 | ||||||
0.9V | 0.9V | 2.2 | ||||||
1.2V | 1.2V | 2.2 | ||||||
1.5V | 1.5V | 2.2 | ||||||
1.8V | 1.8V | 2.2 | ||||||
2.5V | 2.5V | 2.4 | ||||||
3.3V | 3.3V | 3.0 | ||||||
Power Dissipation Capacitance per transceiver (A to B: outputs disabled) | CL = 0, RL = Open f = 1MHz trise = tfall = 1ns | 0.7V | 0.7V | 1.5 | pF | |||
0.8V | 0.8V | 1.5 | ||||||
0.9V | 0.9V | 1.5 | ||||||
1.2V | 1.2V | 1.5 | ||||||
1.5V | 1.5V | 1.5 | ||||||
1.8V | 1.8V | 1.5 | ||||||
2.5V | 2.5V | 1.6 | ||||||
3.3V | 3.3V | 2.0 | ||||||
Power Dissipation Capacitance per transceiver (B to A: outputs enabled) | CL = 0, RL = Open f = 1MHz trise = tfall = 1ns | 0.7V | 0.7V | 13.4 | pF | |||
0.8V | 0.8V | 15.0 | ||||||
0.9V | 0.9V | 14.0 | ||||||
1.2V | 1.2V | 20.7 | ||||||
1.5V | 1.5V | 29.6 | ||||||
1.8V | 1.8V | 40.2 | ||||||
2.5V | 2.5V | 65.8 | ||||||
3.3V | 3.3V | 91.7 | ||||||
Power Dissipation Capacitance per transceiver (B to A: outputs disabled) | CL = 0, RL = Open f = 1MHz trise = tfall = 1ns | 0.7V | 0.7V | 1.3 | pF | |||
0.8V | 0.8V | 1.1 | ||||||
0.9V | 0.9V | 1.1 | ||||||
1.2V | 1.2V | 1.0 | ||||||
1.5V | 1.5V | 1.0 | ||||||
1.8V | 1.8V | 1.0 | ||||||
2.5V | 2.5V | 1.0 | ||||||
3.3V | 3.3V | 1.0 | ||||||
CpdB | Power Dissipation Capacitance per transceiver (A to B: outputs enabled) | CL = 0, RL = Open f = 1MHz trise = tfall = 1ns | 0.7V | 0.7V | 13.4 | pF | ||
0.8V | 0.8V | 13.8 | ||||||
0.9V | 0.9V | 14.9 | ||||||
1.2V | 1.2V | 20.6 | ||||||
1.5V | 1.5V | 29.6 | ||||||
1.8V | 1.8V | 40.3 | ||||||
2.5V | 2.5V | 66.2 | ||||||
3.3V | 3.3V | 92.5 | ||||||
Power Dissipation Capacitance per transceiver (A to B: outputs disabled) | CL = 0, RL = Open f = 1MHz trise = tfall = 1ns | 0.7V | 0.7V | 1.3 | pF | |||
0.8V | 0.8V | 1.2 | ||||||
0.9V | 0.9V | 1.1 | ||||||
1.2V | 1.2V | 1.1 | ||||||
1.5V | 1.5V | 1.1 | ||||||
1.8V | 1.8V | 1.1 | ||||||
2.5V | 2.5V | 1.1 | ||||||
3.3V | 3.3V | 1.1 | ||||||
Power Dissipation Capacitance per transceiver (B to A: outputs enabled) | CL = 0, RL = Open f = 1MHz trise = tfall = 1ns | 0.7V | 0.7V | 2.5 | pF | |||
0.8V | 0.8V | 2.4 | ||||||
0.9V | 0.9V | 2.3 | ||||||
1.2V | 1.2V | 2.2 | ||||||
1.5V | 1.5V | 2.3 | ||||||
1.8V | 1.8V | 2.3 | ||||||
2.5V | 2.5V | 2.5 | ||||||
3.3V | 3.3V | 3.0 | ||||||
Power Dissipation Capacitance per transceiver (B to A: outputs disabled) | CL = 0, RL = Open f = 1MHz trise = tfall = 1ns | 0.7V | 0.7V | 1.6 | pF | |||
0.8V | 0.8V | 1.5 | ||||||
0.9V | 0.9V | 1.5 | ||||||
1.2V | 1.2V | 1.5 | ||||||
1.5V | 1.5V | 1.5 | ||||||
1.8V | 1.8V | 1.5 | ||||||
2.5V | 2.5V | 1.6 | ||||||
3.3V | 3.3V | 2.0 |