SCES898C July 2019 – May 2022 SN74AXC4T774
PRODUCTION DATA
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 ± 0.05 V | 0.8 ± 0.04 V | 0.9 ± 0.045 V | 1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | ||||||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A | B | -40°C to 85°C | 0.5 | 172 | 0.5 | 120 | 0.5 | 88 | 0.5 | 51 | 0.5 | 46 | 0.5 | 56 | 0.5 | 78 | 0.5 | 221 | ns |
-40°C to 125°C | 0.5 | 172 | 0.5 | 120 | 0.5 | 88 | 0.5 | 51 | 0.5 | 46 | 0.5 | 56 | 0.5 | 78 | 0.5 | 221 | |||||
B | A | -40°C to 85°C | 0.5 | 172 | 0.5 | 141 | 0.5 | 109 | 0.5 | 51 | 0.5 | 16 | 0.5 | 12 | 0.5 | 9 | 0.5 | 9 | |||
-40°C to 125°C | 0.5 | 172 | 0.5 | 141 | 0.5 | 109 | 0.5 | 51 | 0.5 | 16 | 0.5 | 12 | 0.5 | 9 | 0.5 | 9 | |||||
tdis | Disable time | OE | A | -40°C to 85°C | 0.5 | 205 | 0.5 | 205 | 0.5 | 205 | 0.5 | 205 | 0.5 | 205 | 0.5 | 205 | 0.5 | 205 | 0.5 | 205 | ns |
-40°C to 125°C | 0.5 | 205 | 0.5 | 205 | 0.5 | 205 | 0.5 | 205 | 0.5 | 205 | 0.5 | 205 | 0.5 | 205 | 0.5 | 205 | |||||
OE | B | -40°C to 85°C | 0.5 | 189 | 0.5 | 161 | 0.5 | 145 | 0.5 | 102 | 0.5 | 99 | 0.5 | 102 | 0.5 | 113 | 0.5 | 176 | |||
-40°C to 125°C | 0.5 | 189 | 0.5 | 161 | 0.5 | 145 | 0.5 | 102 | 0.5 | 99 | 0.5 | 102 | 0.5 | 113 | 0.5 | 176 | |||||
ten | Enable time | OE | A | -40°C to 85°C | 0.5 | 287 | 0.5 | 287 | 0.5 | 287 | 0.5 | 287 | 0.5 | 287 | 0.5 | 287 | 0.5 | 287 | 0.5 | 287 | ns |
-40°C to 125°C | 0.5 | 287 | 0.5 | 287 | 0.5 | 287 | 0.5 | 287 | 0.5 | 287 | 0.5 | 287 | 0.5 | 287 | 0.5 | 287 | |||||
OE | B | -40°C to 85°C | 0.5 | 309 | 0.5 | 219 | 0.5 | 177 | 0.5 | 133 | 0.5 | 127 | 0.5 | 132 | 0.5 | 165 | 0.5 | 418 | |||
-40°C to 125°C | 0.5 | 309 | 0.5 | 219 | 0.5 | 177 | 0.5 | 133 | 0.5 | 127 | 0.5 | 132 | 0.5 | 165 | 0.5 | 418 |