SCES898C July 2019 – May 2022 SN74AXC4T774
PRODUCTION DATA
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 ± 0.05 V | 0.8 ± 0.04 V | 0.9 ± 0.045 V | 1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | ||||||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A | B | -40°C to 85°C | 0.5 | 16 | 0.5 | 16 | 0.5 | 16 | 0.5 | 15 | 0.5 | 11 | 0.5 | 10 | 0.5 | 8 | 0.5 | 10 | ns |
-40°C to 125°C | 0.5 | 16 | 0.5 | 16 | 0.5 | 16 | 0.5 | 15 | 0.5 | 11 | 0.5 | 10 | 0.5 | 8 | 0.5 | 10 | |||||
B | A | -40°C to 85°C | 0.5 | 47 | 0.5 | 29 | 0.5 | 23 | 0.5 | 14 | 0.5 | 11 | 0.5 | 9 | 0.5 | 7 | 0.5 | 6 | |||
-40°C to 125°C | 0.5 | 47 | 0.5 | 29 | 0.5 | 23 | 0.5 | 14 | 0.5 | 11 | 0.5 | 9 | 0.5 | 7 | 0.5 | 6 | |||||
tdis | Disable time | OE | A | -40°C to 85°C | 0.5 | 19 | 0.5 | 19 | 0.5 | 19 | 0.5 | 19 | 0.5 | 19 | 0.5 | 19 | 0.5 | 19 | 0.5 | 19 | ns |
-40°C to 125°C | 0.5 | 20 | 0.5 | 20 | 0.5 | 20 | 0.5 | 20 | 0.5 | 20 | 0.5 | 20 | 0.5 | 20 | 0.5 | 20 | |||||
OE | B | -40°C to 85°C | 0.5 | 120 | 0.5 | 91 | 0.5 | 74 | 0.5 | 29 | 0.5 | 22 | 0.5 | 20 | 0.5 | 20 | 0.5 | 20 | |||
-40°C to 125°C | 0.5 | 120 | 0.5 | 92 | 0.5 | 75 | 0.5 | 30 | 0.5 | 23 | 0.5 | 22 | 0.5 | 19 | 0.5 | 20 | |||||
ten | Enable time | OE | A | -40°C to 85°C | 0.5 | 24 | 0.5 | 24 | 0.5 | 24 | 0.5 | 24 | 0.5 | 24 | 0.5 | 24 | 0.5 | 24 | 0.5 | 24 | ns |
-40°C to 125°C | 0.5 | 25 | 0.5 | 25 | 0.5 | 25 | 0.5 | 25 | 0.5 | 25 | 0.5 | 25 | 0.5 | 25 | 0.5 | 25 | |||||
OE | B | -40°C to 85°C | 0.5 | 28 | 0.5 | 29 | 0.5 | 33 | 0.5 | 41 | 0.5 | 31 | 0.5 | 27 | 0.5 | 22 | 0.5 | 19 | |||
-40°C to 125°C | 0.5 | 29 | 0.5 | 30 | 0.5 | 33 | 0.5 | 42 | 0.5 | 33 | 0.5 | 29 | 0.5 | 24 | 0.5 | 21 |