For device reliability, following common
printed-circuit board layout guidelines are recommended:
- Use bypass capacitors on the
power supply pins and place them as close to the device as possible. A 0.1µF
capacitor is recommended, but transient performance can be improved by
having both 1µF and 0.1µF capacitors in parallel as bypass capacitors.
- The high drive capability of
this device creates fast edges into light loads so routing and load
conditions should be considered to prevent ringing.