SCES892D November 2018 – January 2024 SN74AXC8T245-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | B-PORT SUPPLY VOLTAGE (VCCB) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7V ± 0.05V | 0.8V ± 0.04V | 0.9V ± 0.045V | 1.2V ± 0.1V | |||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | Propagation delay | From input A to output B | –40°C to 85°C | 0.5 | 153 | 0.5 | 95 | 0.5 | 62 | 0.5 | 32 | ns |
–40°C to 125°C | 0.5 | 153 | 0.5 | 95 | 0.5 | 62 | 0.5 | 32 | ||||
From input B to output A | –40°C to 85°C | 0.5 | 114 | 0.5 | 95 | 0.5 | 78 | 0.5 | 52 | |||
–40°C to 125°C | 0.5 | 114 | 0.5 | 95 | 0.5 | 78 | 0.5 | 52 | ||||
tdis | Disable time | From input
OE to output A | –40°C to 85°C | 0.5 | 101 | 0.5 | 101 | 0.5 | 101 | 0.5 | 101 | ns |
–40°C to 125°C | 0.5 | 103 | 0.5 | 103 | 0.5 | 103 | 0.5 | 103 | ||||
From input
OE to output B | –40°C to 85°C | 0.5 | 141 | 0.5 | 114 | 0.5 | 104 | 0.5 | 106 | |||
–40°C to 125°C | 0.5 | 142 | 0.5 | 115 | 0.5 | 106 | 0.5 | 109 | ||||
ten | Enable time | From input
OE to output A | –40°C to 85°C | 0.5 | 102 | 0.5 | 102 | 0.5 | 102 | 0.5 | 102 | ns |
–40°C to 125°C | 0.5 | 102 | 0.5 | 102 | 0.5 | 102 | 0.5 | 102 | ||||
From input
OE to output B | –40°C to 85°C | 0.5 | 202 | 0.5 | 124 | 0.5 | 86 | 0.5 | 52 | |||
–40°C to 125°C | 0.5 | 202 | 0.5 | 124 | 0.5 | 86 | 0.5 | 52 |
PARAMETER | TEST CONDITIONS | B-PORT SUPPLY VOLTAGE (VCCB) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.5V ± 0.1V | 1.8V ± 0.15V | 2.5V ± 0.2V | 3.3V ± 0.3V | |||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | Propagation delay | From input A to output B |
–40°C to 85°C | 0.5 | 26 | 0.5 | 25 | 0.5 | 25 | 0.5 | 35 | ns |
–40°C to 125°C | 0.5 | 26 | 0.5 | 25 | 0.5 | 25 | 0.5 | 35 | ||||
From input B to output A |
–40°C to 85°C | 0.5 | 42 | 0.5 | 41 | 0.5 | 40 | 0.5 | 40 | |||
–40°C to 125°C | 0.5 | 42 | 0.5 | 41 | 0.5 | 40 | 0.5 | 40 | ||||
tdis | Disable time | From input OE to output A |
–40°C to 85°C | 0.5 | 101 | 0.5 | 101 | 0.5 | 101 | 0.5 | 101 | ns |
–40°C to 125°C | 0.5 | 103 | 0.5 | 103 | 0.5 | 103 | 0.5 | 103 | ||||
From input OE
to output B |
–40°C to 85°C | 0.5 | 55 | 0.5 | 51 | 0.5 | 49 | 0.5 | 51 | |||
–40°C to 125°C | 0.5 | 57 | 0.5 | 53 | 0.5 | 50 | 0.5 | 52 | ||||
ten | Enable time | From input OE to output A |
–40°C to 85°C | 0.5 | 102 | 0.5 | 102 | 0.5 | 102 | 0.5 | 102 | ns |
–40°C to 125°C | 0.5 | 102 | 0.5 | 102 | 0.5 | 102 | 0.5 | 102 | ||||
From input OE
to output B |
–40°C to 85°C | 0.5 | 44 | 0.5 | 43 | 0.5 | 45 | 0.5 | 58 | |||
–40°C to 125°C | 0.5 | 44 | 0.5 | 43 | 0.5 | 45 | 0.5 | 58 |