SCES892D November 2018 – January 2024 SN74AXC8T245-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | B-PORT SUPPLY VOLTAGE (VCCB) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7V ± 0.05V | 0.8V ± 0.04V | 0.9V ± 0.045V | 1.2V ± 0.1V | |||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | Propagation delay | From input A to output B | –40°C to 85°C | 0.5 | 88 | 0.5 | 52 | 0.5 | 39 | 0.5 | 15 | ns |
–40°C to 125°C | 0.5 | 88 | 0.5 | 52 | 0.5 | 39 | 0.5 | 15 | ||||
From input B to output A | –40°C to 85°C | 0.5 | 49 | 0.5 | 32 | 0.5 | 23 | 0.5 | 15 | |||
–40°C to 125°C | 0.5 | 49 | 0.5 | 32 | 0.5 | 23 | 0.5 | 15 | ||||
tdis | Disable time | From input
OE to output A | –40°C to 85°C | 0.5 | 87 | 0.5 | 87 | 0.5 | 87 | 0.5 | 87 | ns |
–40°C to 125°C | 0.5 | 91 | 0.5 | 91 | 0.5 | 91 | 0.5 | 91 | ||||
From input
OE to output B | –40°C to 85°C | 0.5 | 119 | 0.5 | 94 | 0.5 | 85 | 0.5 | 89 | |||
–40°C to 125°C | 0.5 | 121 | 0.5 | 96 | 0.5 | 88 | 0.5 | 93 | ||||
ten | Enable time | From input
OE to output A | –40°C to 85°C | 0.5 | 34 | 0.5 | 34 | 0.5 | 34 | 0.5 | 34 | ns |
–40°C to 125°C | 0.5 | 36 | 0.5 | 36 | 0.5 | 36 | 0.5 | 36 | ||||
From input
OE to output B | –40°C to 85°C | 0.5 | 168 | 0.5 | 98 | 0.5 | 61 | 0.5 | 29 | |||
–40°C to 125°C | 0.5 | 168 | 0.5 | 98 | 0.5 | 61 | 0.5 | 30 |
PARAMETER | TEST CONDITIONS | B-PORT SUPPLY VOLTAGE (VCCB) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.5V ± 0.1V | 1.8V ± 0.15V | 2.5V ± 0.2V | 3.3V ± 0.3V | |||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | Propagation delay | From input A to output B |
–40°C to 85°C | 0.5 | 10 | 0.5 | 9 | 0.5 | 7 | 0.5 | 7 | ns |
–40°C to 125°C | 0.5 | 10 | 0.5 | 9 | 0.5 | 7 | 0.5 | 8 | ||||
From input B to output A |
–40°C to 85°C | 0.5 | 13 | 0.5 | 11 | 0.5 | 8 | 0.5 | 7 | |||
–40°C to 125°C | 0.5 | 13 | 0.5 | 11 | 0.5 | 8 | 0.5 | 7 | ||||
tdis | Disable time | From input OE to output A |
–40°C to 85°C | 0.5 | 87 | 0.5 | 87 | 0.5 | 87 | 0.5 | 87 | ns |
–40°C to 125°C | 0.5 | 91 | 0.5 | 91 | 0.5 | 91 | 0.5 | 91 | ||||
From input OE to output B |
–40°C to 85°C | 0.5 | 38 | 0.5 | 35 | 0.5 | 31 | 0.5 | 29 | |||
–40°C to 125°C | 0.5 | 41 | 0.5 | 38 | 0.5 | 33 | 0.5 | 31 | ||||
ten | Enable time | From input OE to output A |
–40°C to 85°C | 0.5 | 34 | 0.5 | 34 | 0.5 | 34 | 0.5 | 34 | ns |
–40°C to 125°C | 0.5 | 36 | 0.5 | 36 | 0.5 | 36 | 0.5 | 36 | ||||
From input OE
to output B |
–40°C to 85°C | 0.5 | 22 | 0.5 | 19 | 0.5 | 17 | 0.5 | 17 | |||
–40°C to 125°C | 0.5 | 23 | 0.5 | 20 | 0.5 | 18 | 0.5 | 18 |