SCES892D November 2018 – January 2024 SN74AXC8T245-Q1
PRODUCTION DATA
The SN74AXC8T245-Q1AEC-Q100 qualified SN74AXC8T245-Q1-Q1 device can be used in level-translation applications for interfacing devices or systems operating at different voltage nodes. Figure 9-1 depicts an application in which the SN74AXC8T245-Q1 device is up-translating a 0.7V input to a 3.3V output to interface between a system controller and a peripheral device.