Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74AXC8T245
8-Bit Dual-Supply Bus Transceiver With Configurable Voltage Translation and
Tri-State Outputs
1 Features
- Qualified fully configurable dual-rail design allows each port to operate with a power supply range from 0.65V to 3.6V
- Operating temperature from –40°C to +125°C
- Multiple direction-control pins to allow simultaneous up and down translation
- Up to 380Mbps support when translating from 1.8V to 3.3V
- VCC isolation feature to effectively
Isolate both buses in a power-down scenario
- Partial power-down mode to limit backflow current
in a power-down scenario
- Compatible with
SN74AVC8T245 and 74AVC8T245 level shifters
- Latch-up performance exceeds 100mA per JESD 78, class II
- ESD protection
exceeds JESD 22
- 8000-V human-body
model
- 1000-V charged-device
model