SCES875C March 2018 – January 2024 SN74AXC8T245
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | B-PORT SUPPLY VOLTAGE (VCCB) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7V ± 0.05V | 0.8V ± 0.04V | 0.9V ± 0.045V | 1.2V ± 0.1V | |||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | Propagation delay | From input A to output B |
–40°C to 85°C | 0.5 | 172 | 0.5 | 114 | 0.5 | 82 | 0.5 | 49 | ns |
–40°C to 125°C | 0.5 | 172 | 0.5 | 114 | 0.5 | 82 | 0.5 | 49 | ||||
From input B to output A |
–40°C to 85°C | 0.5 | 172 | 0.5 | 153 | 0.5 | 126 | 0.5 | 88 | |||
–40°C to 125°C | 0.5 | 172 | 0.5 | 153 | 0.5 | 126 | 0.5 | 88 | ||||
tdis | Disable time | From input OE to output A |
–40°C to 85°C | 0.5 | 192 | 0.5 | 192 | 0.5 | 192 | 0.5 | 192 | ns |
–40°C to 125°C | 0.5 | 195 | 0.5 | 195 | 0.5 | 195 | 0.5 | 195 | ||||
From input OE to output B |
–40°C to 85°C | 0.5 | 156 | 0.5 | 129 | 0.5 | 118 | 0.5 | 120 | |||
–40°C to 125°C | 0.5 | 157 | 0.5 | 129 | 0.5 | 120 | 0.5 | 122 | ||||
ten | Enable time | From input OE to output A |
–40°C to 85°C | 0.5 | 237 | 0.5 | 237 | 0.5 | 237 | 0.5 | 237 | ns |
–40°C to 125°C | 0.5 | 237 | 0.5 | 237 | 0.5 | 237 | 0.5 | 237 | ||||
From input OE
to output B |
–40°C to 85°C | 0.5 | 223 | 0.5 | 145 | 0.5 | 106 | 0.5 | 74 | |||
–40°C to 125°C | 0.5 | 223 | 0.5 | 145 | 0.5 | 106 | 0.5 | 74 |
PARAMETER | TEST CONDITIONS | B-PORT SUPPLY VOLTAGE (VCCB) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.5V ± 0.1V | 1.8V ± 0.15V | 2.5V ± 0.2V | 3.3V ± 0.3V | |||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | Propagation delay | From input A to output B |
–40°C to 85°C | 0.5 | 46 | 0.5 | 49 | 0.5 | 61 | 0.5 | 142 | ns |
–40°C to 125°C | 0.5 | 46 | 0.5 | 49 | 0.5 | 61 | 0.5 | 142 | ||||
From input B to output A |
–40°C to 85°C | 0.5 | 83 | 0.5 | 82 | 0.5 | 81 | 0.5 | 81 | |||
–40°C to 125°C | 0.5 | 83 | 0.5 | 82 | 0.5 | 81 | 0.5 | 81 | ||||
tdis | Disable time | From input OE to output A |
–40°C to 85°C | 0.5 | 192 | 0.5 | 192 | 0.5 | 192 | 0.5 | 192 | ns |
–40°C to 125°C | 0.5 | 195 | 0.5 | 195 | 0.5 | 195 | 0.5 | 195 | ||||
From input OE to output B |
–40°C to 85°C | 0.5 | 69 | 0.5 | 66 | 0.5 | 67 | 0.5 | 150 | |||
–40°C to 125°C | 0.5 | 70 | 0.5 | 67 | 0.5 | 67 | 0.5 | 150 | ||||
ten | Enable time | From input OE to output A |
–40°C to 85°C | 0.5 | 237 | 0.5 | 237 | 0.5 | 237 | 0.5 | 237 | ns |
–40°C to 125°C | 0.5 | 237 | 0.5 | 237 | 0.5 | 237 | 0.5 | 237 | ||||
From input OE
to output B |
–40°C to 85°C | 0.5 | 68 | 0.5 | 69 | 0.5 | 84 | 0.5 | 552 | |||
–40°C to 125°C | 0.5 | 68 | 0.5 | 69 | 0.5 | 84 | 0.5 | 552 |