SCES875C March 2018 – January 2024 SN74AXC8T245
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | B-PORT SUPPLY VOLTAGE (VCCB) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7V ± 0.05V | 0.8V ± 0.04V | 0.9V ± 0.045V | 1.2V ± 0.1V | |||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | Propagation delay | From input A to output B | –40°C to 85°C | 0.5 | 84 | 0.5 | 42 | 0.5 | 28 | 0.5 | 13 | ns |
–40°C to 125°C | 0.5 | 84 | 0.5 | 42 | 0.5 | 28 | 0.5 | 13 | ||||
From input B to output A | –40°C to 85°C | 0.5 | 46 | 0.5 | 26 | 0.5 | 17 | 0.5 | 10 | |||
–40°C to 125°C | 0.5 | 46 | 0.5 | 26 | 0.5 | 17 | 0.5 | 10 | ||||
tdis | Disable time | From input
OE to output A | –40°C to 85°C | 0.5 | 34 | 0.5 | 34 | 0.5 | 34 | 0.5 | 34 | ns |
–40°C to 125°C | 0.5 | 37 | 0.5 | 37 | 0.5 | 37 | 0.5 | 37 | ||||
From input
OE to output B | –40°C to 85°C | 0.5 | 115 | 0.5 | 89 | 0.5 | 80 | 0.5 | 85 | |||
–40°C to 125°C | 0.5 | 117 | 0.5 | 91 | 0.5 | 83 | 0.5 | 89 | ||||
ten | Enable time | From input
OE to output A | –40°C to 85°C | 0.5 | 21 | 0.5 | 21 | 0.5 | 21 | 0.5 | 21 | ns |
–40°C to 125°C | 0.5 | 23 | 0.5 | 23 | 0.5 | 23 | 0.5 | 23 | ||||
From input
OE to output B | –40°C to 85°C | 0.5 | 159 | 0.5 | 90 | 0.5 | 55 | 0.5 | 24 | |||
–40°C to 125°C | 0.5 | 159 | 0.5 | 90 | 0.5 | 55 | 0.5 | 25 |
PARAMETER | TEST CONDITIONS | B-PORT SUPPLY VOLTAGE (VCCB) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.5V ± 0.1V | 1.8V ± 0.15V | 2.5V ± 0.2V | 3.3V ± 0.3V | |||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | Propagation delay | From input A to output B |
–40°C to 85°C | 0.5 | 9 | 0.5 | 7 | 0.5 | 6 | 0.5 | 5 | ns |
–40°C to 125°C | 0.5 | 9 | 0.5 | 7 | 0.5 | 6 | 0.5 | 6 | ||||
From input B to output A |
–40°C to 85°C | 0.5 | 9 | 0.5 | 7 | 0.5 | 6 | 0.5 | 5 | |||
–40°C to 125°C | 0.5 | 9 | 0.5 | 8 | 0.5 | 6 | 0.5 | 5 | ||||
tdis | Disable time | From input OE to output A |
–40°C to 85°C | 0.5 | 34 | 0.5 | 34 | 0.5 | 34 | 0.5 | 34 | ns |
–40°C to 125°C | 0.5 | 37 | 0.5 | 37 | 0.5 | 37 | 0.5 | 37 | ||||
From input OE
to output B |
–40°C to 85°C | 0.5 | 35 | 0.5 | 31 | 0.5 | 28 | 0.5 | 25 | |||
–40°C to 125°C | 0.5 | 38 | 0.5 | 34 | 0.5 | 31 | 0.5 | 27 | ||||
ten | Enable time | From input OE to output A |
–40°C to 85°C | 0.5 | 21 | 0.5 | 21 | 0.5 | 21 | 0.5 | 21 | ns |
–40°C to 125°C | 0.5 | 23 | 0.5 | 23 | 0.5 | 23 | 0.5 | 23 | ||||
From input OE to output B |
–40°C to 85°C | 0.5 | 17 | 0.5 | 15 | 0.5 | 12 | 0.5 | 11 | |||
–40°C to 125°C | 0.5 | 18 | 0.5 | 15 | 0.5 | 13 | 0.5 | 12 |